Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0534 - $0.0734 | Request the lead time here |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0545 - $0.0747 | 6000 In stock |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0588 - $0.0809 | 4000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
0.236 in
6.0 mm
|
||
| $0.1025 - $0.1407 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
||
| $0.2873 - $0.3939 | 500 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
||
| $0.3318 - $0.4551 | Request the lead time here |
Fillister Head
|
M10x1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0611 - $0.0839 | 7000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.787 in
20.0 mm
|
||
| $0.0491 - $0.0672 | 2000 In stock |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1016 - $0.1394 | 500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| $0.2828 - $0.3878 | 1000 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| $0.3186 - $0.4371 | 500 In stock |
Fillister Head
|
M10x1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.315 in
8.0 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
||
| $0.2823 - $0.3872 | 500 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| $0.306 - $0.4199 | Request the lead time here |
Fillister Head
|
M10x1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0794 - $0.1089 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| $0.2828 - $0.3878 | 500 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0968 - $0.1328 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
| $0.146 - $0.3318 | 11000 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
2.756 in
70.0 mm
|
||
| $0.0948 - $0.1301 | 1500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm