Quantity | Unit price |
---|---|
1000 - 4999 | $0.0647 |
5000 - 9999 | $0.0582 |
10000 - 24999 | $0.0524 |
25000 + | $0.0471 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.197 in |
---|---|
Head Diameter | 5.0 mm |
Head Height | 0.059 in |
Head Height | 1.5 mm |
Countersunk Screw Degree | 90 up to 92 |
Thread Length | 4.0 mm |
Thread Length | 0.157 in |
Thread Size | M2.5 |
Colour | Natural |
Drive Type | Crossed Drive |
Head Type | Flat Countersunk Head |
Screw Type | Machine Screw |
Material | PA |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue