These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.
These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.2982 - $0.4091 | Request the lead time here |
M8
|
|
0.787 in
20.0 mm
|
||
$0.0572 - $0.0785 | Request the lead time here |
M3.5
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.1005 - $0.1377 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.3005 - $0.4121 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0534 - $0.0732 | Request the lead time here |
M2.5
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.063 - $0.0866 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.3662 - $0.5025 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0539 - $0.074 | Request the lead time here |
M2.5
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.059 - $0.081 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0576 - $0.0792 | Request the lead time here |
M3.5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0648 - $0.0893 | Request the lead time here |
M5
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
||
$0.0998 - $0.1074 | Request the lead time here |
M3.5
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0654 - $0.0897 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0545 - $0.0746 | Request the lead time here |
M2.5
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.3189 - $0.4374 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.0522 - $0.0716 | 1000 In stock |
M2.5
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.1061 - $0.1452 | Request the lead time here |
M6
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0522 - $0.0716 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M3.5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0528 - $0.0726 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue