Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0503 - $0.0689 2000 In stock
M3
0.984 in
0.917 in
$0.3078 - $0.4223 500 In stock
M10 x 1.5
0.984 in
0.787 in
$0.0678 - $0.0929 Request the lead time here
M6
0.472 in
0.343 in
$0.0507 - $0.0696 Request the lead time here
M3.5
0.394 in
0.303 in
$0.0498 - $0.0683 Request the lead time here
M2.5 x 0.45
0.787 in
0.728 in
$0.0539 - $0.074 5000 In stock
M4
0.984 in
0.878 in
$0.053 - $0.0728 16000 In stock
M4
0.472 in
0.366 in
$0.0573 - $0.0788 Request the lead time here
M5
0.315 in
0.209 in
$0.0594 - $0.0815 1000 In stock
M5
0.984 in
0.878 in
$0.0495 - $0.0678 8000 In stock
M2.5 x 0.45
0.63 in
0.571 in
$0.0908 - $0.0977 9000 In stock
M3.5
0.472 in
0.382 in
$0.0582 - $0.08 Request the lead time here
M5
0.472 in
0.366 in
$0.0938 - $0.1287 11500 In stock
M6
0.984 in
0.854 in
$0.3329 - $0.4568 Request the lead time here
M10 x 1.5
1.378 in
1.181 in
$0.0498 - $0.0683 3000 In stock
M3.5
0.236 in
0.146 in
$0.0914 - $0.1253 Request the lead time here
M6
0.394 in
0.264 in
$0.2712 - $0.3719 1500 In stock
M8
0.787 in
0.606 in
$0.0519 - $0.0714 Request the lead time here
M3.5
0.787 in
0.697 in
$0.0932 - $0.1278 500 In stock
M6
0.787 in
0.657 in
$0.0585 - $0.0804 3000 In stock
M5
0.63 in
0.524 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 25.0 mm | 0.984 in

50M030050I025

Price Range
$0.0689 - $0.0503

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.917 in
  • Thread Size
    M3
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 25.0 mm | 0.984 in

50M100150I025

Price Range
$0.4223 - $0.3078

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 12.0 mm | 0.472 in

50M060100I012

Price Range
$0.0929 - $0.0678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.343 in
  • Thread Size
    M6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 10.0 mm | 0.394 in

50M035060I010

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.303 in
  • Thread Size
    M3.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 20.0 mm | 0.787 in

50M025045I020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.728 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 25.0 mm | 0.984 in

50M040070I025

Price Range
$0.074 - $0.0539

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.878 in
  • Thread Size
    M4
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 12.0 mm | 0.472 in

50M040070I012

Price Range
$0.0728 - $0.053

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M4
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 8.0 mm | 0.315 in

50M050080I008

Price Range
$0.0788 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.209 in
  • Thread Size
    M5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 25.0 mm | 0.984 in

50M050080I025

Price Range
$0.0815 - $0.0594

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.878 in
  • Thread Size
    M5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 16.0 mm | 0.63 in

50M025045I016

Price Range
$0.0678 - $0.0495

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.571 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 12.0 mm | 0.472 in

50M035060I012

Price Range
$0.0977 - $0.0908

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.382 in
  • Thread Size
    M3.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 12.0 mm | 0.472 in

50M050080I012

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 25.0 mm | 0.984 in

50M060100I025

Price Range
$0.1287 - $0.0938

Stock Levels
11500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.854 in
  • Thread Size
    M6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 35.0 mm | 1.378 in

50M100150I035

Price Range
$0.4568 - $0.3329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 6.0 mm | 0.236 in

50M035060I006

Price Range
$0.0683 - $0.0498

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.146 in
  • Thread Size
    M3.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 10.0 mm | 0.394 in

50M060100I010

Price Range
$0.1253 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.264 in
  • Thread Size
    M6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 20.0 mm | 0.787 in

50M080125I020

Price Range
$0.3719 - $0.2712

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.606 in
  • Thread Size
    M8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 20.0 mm | 0.787 in

50M035060I020

Price Range
$0.0714 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.697 in
  • Thread Size
    M3.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 20.0 mm | 0.787 in

50M060100I020

Price Range
$0.1278 - $0.0932

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.657 in
  • Thread Size
    M6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 16.0 mm | 0.63 in

50M050080I016

Price Range
$0.0804 - $0.0585

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.524 in
  • Thread Size
    M5