Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0507 - $0.0696 20000 In stock
M2.5 x 0.45
0.472 in
0.413 in
$0.0521 - $0.0713 2000 In stock
M3.5 x 0.6
0.315 in
0.224 in
$0.0513 - $0.0702 Request the lead time here
M3 x 0.5
0.63 in
0.563 in
$0.0525 - $0.072 Request the lead time here
M3.5 x 0.6
0.394 in
0.303 in
$0.0492 - $0.0675 15000 In stock
M2.5 x 0.45
0.236 in
0.177 in
$0.054 - $0.0743 21000 In stock
M4 x 0.7
0.236 in
0.13 in
$0.0939 - $0.1011 9000 In stock
M3.5 x 0.6
0.472 in
0.382 in
$0.0503 - $0.069 17000 In stock
M3 x 0.5
0.394 in
0.327 in
$0.2828 - $0.3878 500 In stock
M8 x 1.25
1.181 in
1 in
$0.0567 - $0.0777 Request the lead time here
M3.5 x 0.6
1.378 in
1.287 in
$0.0702 - $0.0962 3000 In stock
M6 x 1.0
0.472 in
0.343 in
$0.0516 - $0.0707 1000 In stock
M3 x 0.5
0.787 in
0.72 in
$0.0491 - $0.0672 2000 In stock
M3 x 0.5
0.197 in
0.13 in
$0.0554 - $0.0762 44000 In stock
M4 x 0.7
0.787 in
0.681 in
$0.0542 - $0.0746 7000 In stock
M3.5 x 0.6
0.984 in
0.894 in
$0.0855 - $0.1175 500 In stock
M5 x 0.8
1.575 in
1.469 in
$0.0521 - $0.0713 5000 In stock
M2.5 x 0.45
0.984 in
0.925 in
$0.2741 - $0.3761 10000 In stock
M8 x 1.25
0.394 in
0.213 in
$0.3002 - $0.4116 8500 In stock
M8 x 1.25
1.969 in
1.787 in
$0.0603 - $0.0828 Request the lead time here
M5 x 0.8
0.472 in
0.366 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 12.0 mm | 0.472 in

50M025045I012

Price Range
$0.0696 - $0.0507

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.413 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 8.0 mm | 0.315 in

50M035060I008

Price Range
$0.0713 - $0.0521

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.224 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 16.0 mm | 0.63 in

50M030050I016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.563 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 10.0 mm | 0.394 in

50M035060I010

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.303 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 6.0 mm | 0.236 in

50M025045I006

Price Range
$0.0675 - $0.0492

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.177 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 6.0 mm | 0.236 in

50M040070I006

Price Range
$0.0743 - $0.054

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 12.0 mm | 0.472 in

50M035060I012

Price Range
$0.1011 - $0.0939

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.382 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 10.0 mm | 0.394 in

50M030050I010

Price Range
$0.069 - $0.0503

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.327 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 30.0 mm | 1.181 in

50M080125I030

Price Range
$0.3878 - $0.2828

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 35.0 mm | 1.378 in

50M035060I035

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.287 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 12.0 mm | 0.472 in

50M060100I012

Price Range
$0.0962 - $0.0702

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.343 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 20.0 mm | 0.787 in

50M030050I020

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.72 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 5.0 mm | 0.197 in

50M030050I005

Price Range
$0.0672 - $0.0491

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.13 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 20.0 mm | 0.787 in

50M040070I020

Price Range
$0.0762 - $0.0554

Stock Levels
44000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.681 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 25.0 mm | 0.984 in

50M035060I025

Price Range
$0.0746 - $0.0542

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.894 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 40.0 mm | 1.575 in

50M050080I040

Price Range
$0.1175 - $0.0855

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.469 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 25.0 mm | 0.984 in

50M025045I025

Price Range
$0.0713 - $0.0521

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.925 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 10.0 mm | 0.394 in

50M080125I010

Price Range
$0.3761 - $0.2741

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.213 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 50.0 mm | 1.969 in

50M080125I050

Price Range
$0.4116 - $0.3002

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.787 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 12.0 mm | 0.472 in

50M050080I012

Price Range
$0.0828 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.366 in
  • Thread Size
    M5 x 0.8