Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.
These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0702 - $0.0962 | 3000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.343 in
8.7 mm
|
||
| $0.0516 - $0.0707 | 1000 In stock |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.72 in
18.3 mm
|
||
| $0.0542 - $0.0744 | 2000 In stock |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
| $0.0945 - $0.1296 | 1000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.264 in
6.7 mm
|
||
| $0.2807 - $0.3849 | 500 In stock |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.606 in
15.4 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0965 - $0.1323 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0614 - $0.0842 | Request the lead time here |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.878 in
22.3 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
M4 x 0.7
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.3105 - $0.4259 | Request the lead time here |
M8 x 1.25
|
0.984 in
25.0 mm
|
0.803 in
20.4 mm
|
||
| $0.0603 - $0.0828 | Request the lead time here |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.075 in
27.3 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M3 x 0.5
|
0.984 in
25.0 mm
|
0.917 in
23.3 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
0.146 in
3.7 mm
|
||
| $0.3504 - $0.4806 | Request the lead time here |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
0.5 in
12.7 mm
|
||
| $0.0648 - $0.089 | Request the lead time here |
M5 x 0.8
|
0.236 in
6.0 mm
|
0.13 in
3.3 mm