Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.
These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0513 - $0.0702 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2.5 x 0.45
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0521 - $0.0713 | 5000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.925 in
23.5 mm
|
||
| $0.0603 - $0.0828 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
| $0.3186 - $0.4371 | 500 In stock |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0699 - $0.0957 | 1000 In stock |
M6 x 1.0
|
0.315 in
8.0 mm
|
0.185 in
4.7 mm
|
||
| $0.0611 - $0.0839 | 2000 In stock |
M5 x 0.8
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3 x 0.5
|
0.63 in
16.0 mm
|
0.563 in
14.3 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3.5 x 0.6
|
0.394 in
10.0 mm
|
0.303 in
7.7 mm
|
||
| $0.0507 - $0.0696 | 9000 In stock |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.642 in
41.7 mm
|
||
| $0.0545 - $0.0747 | 13000 In stock |
M4 x 0.7
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3 x 0.5
|
0.984 in
25.0 mm
|
0.917 in
23.3 mm
|
||
| $0.0542 - $0.0746 | 7000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.894 in
22.7 mm