Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0623 - $0.0726 | Request the lead time here |
#2-56
|
0.437 in
11.1 mm
|
0.386 in
9.8 mm
|
||
$0.0674 - $0.0785 | Request the lead time here |
#4-40
|
1.187 in
30.1 mm
|
1.120 in
28.4 mm
|
||
$0.0827 - $0.0963 | Request the lead time here |
#10-24
|
0.250 in
6.4 mm
|
0.134 in
3.4 mm
|
||
$0.0555 - $0.0759 | Request the lead time here |
#10-24
|
1.000 in
25.4 mm
|
0.884 in
22.5 mm
|
||
$0.0626 - $0.0729 | Request the lead time here |
#6-32
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
$0.0743 - $0.0866 | Request the lead time here |
#6-32
|
1.000 in
25.4 mm
|
0.940 in
23.9 mm
|
||
$0.0827 - $0.0963 | Request the lead time here |
#10-32
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
$0.0881 - $0.1208 | Request the lead time here |
#10-32
|
2.000 in
50.8 mm
|
1.917 in
48.7 mm
|
||
$0.0714 - $0.0833 | Request the lead time here |
#8-32
|
0.375 in
9.5 mm
|
0.303 in
7.7 mm
|
||
$0.0843 - $0.0983 | Request the lead time here |
#10-24
|
0.812 in
20.6 mm
|
0.729 in
18.5 mm
|
||
$0.0561 - $0.0657 | Request the lead time here |
#2-56
|
0.125 in
3.2 mm
|
0.074 in
1.9 mm
|
||
$0.0681 - $0.0795 | Request the lead time here |
#2-56
|
0.312 in
7.9 mm
|
0.275 in
7 mm
|
||
$0.0714 - $0.0831 | Request the lead time here |
#4-40
|
1.000 in
25.4 mm
|
0.951 in
24.2 mm
|
||
$0.0867 - $0.1013 | Request the lead time here |
#8-32
|
0.500 in
12.7 mm
|
0.428 in
10.9 mm
|
||
$0.0665 - $0.0776 | Request the lead time here |
#2-56
|
0.125 in
3.2 mm
|
0.088 in
2.2 mm
|
||
$0.0695 - $0.0809 | Request the lead time here |
#4-40
|
0.500 in
12.7 mm
|
0.451 in
11.5 mm
|
||
$0.0608 - $0.071 | Request the lead time here |
#6-32
|
0.250 in
6.4 mm
|
0.167 in
4.2 mm
|
||
$0.0561 - $0.0657 | Request the lead time here |
#2-56
|
0.750 in
19.1 mm
|
0.713 in
18.1 mm
|
||
$0.0639 - $0.0744 | Request the lead time here |
#8-32
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
$0.0711 - $0.083 | 2000 In stock |
#10-32
|
0.500 in
12.7 mm
|
0.384 in
9.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue