Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.5537 - $1.6539 | Request the lead time here |
0.220 in
5.6 mm
|
White
|
0.750 in
19.1 mm
|
0.875 in
22.2 mm
|
||
| $0.5489 - $1.6368 | 4100 In stock |
0.220 in
5.6 mm
|
White
|
0.687 in
17.4 mm
|
0.812 in
20.6 mm
|
||
| $0.5462 - $0.8324 | 6000 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
2.126 in
54.0 mm
|
||
| $0.2837 - $0.4323 | 11500 In stock |
0.252 in
6.4 mm
|
Natural
|
0.988 in
25.1 mm
|
1.134 in
28.8 mm
|
||
| $0.5393 - $1.608 | 6400 In stock |
0.220 in
5.6 mm
|
White
|
0.531 in
13.5 mm
|
0.593 in
15.1 mm
|
||
| $0.2462 - $0.3752 | 33500 In stock |
0.250 in
6.4 mm
|
Black
|
0.598 in
15.2 mm
|
0.677 in
17.2 mm
|
||
| $0.2585 - $0.3939 | 14000 In stock |
0.219 in
5.6 mm
|
Black
|
0.839 in
21.3 mm
|
0.941 in
23.9 mm
|
||
| $0.2468 - $0.3384 | 7000 In stock |
0.219 in
5.6 mm
|
Black
|
0.476 in
12.1 mm
|
0.535 in
13.6 mm
|
||
| $0.2522 - $0.3845 | Request the lead time here |
0.219 in
5.6 mm
|
Black
|
0.669 in
17.0 mm
|
0.776 in
19.7 mm
|
||
| $0.815 - $2.418 | 1800 In stock |
0.310 in
7.9 mm
|
White
|
1.250 in
31.8 mm
|
1.437 in
36.5 mm
|
||
| $0.2555 - $0.3891 | Request the lead time here |
0.216 in
5.5 mm
|
Black
|
0.748 in
19.0 mm
|
0.874 in
22.2 mm
|
||
| $0.1928 - $0.2937 | 1000 In stock |
0.219 in
5.6 mm
|
Black
|
0.299 in
7.6 mm
|
0.35 in
8.9 mm
|
||
| $0.318 - $0.4845 | 1500 In stock |
0.250 in
6.4 mm
|
Black
|
0.886 in
22.5 mm
|
1.024 in
26.0 mm
|
||
| $0.1995 - $0.3041 | 1500 In stock |
0.219 in
5.6 mm
|
Black
|
0.358 in
9.1 mm
|
0.394 in
10.0 mm
|
||
| $1.0713 - $3.1916 | 200 In stock |
0.400 in
10.2 mm
|
White
|
2.125 in
54 mm
|
2.375 in
60.3 mm
|
||
| $0.2735 - $0.3752 | 3000 In stock |
0.250 in
6.4 mm
|
Black
|
0.539 in
13.7 mm
|
0.606 in
15.4 mm
|
||
| $0.1703 - $0.2594 | 2500 In stock |
0.15 in
3.8 mm
|
Natural
|
0.283 in
7.2 mm
|
0.311 in
7.9 mm
|
||
| $0.5066 - $0.7719 | 1700 In stock |
0.344 in
8.7 mm
|
Black
|
1.594 in
40.5 mm
|
1.811 in
46.0 mm
|
||
| $0.5055 - $1.3082 | 80 In stock |
0.220 in
5.6 mm
|
White
|
0.359 in
9.1 mm
|
0.390 in
9.9 mm
|
||
| $0.9575 - $2.8532 | 1000 In stock |
0.360 in
9.1 mm
|
White
|
1.406 in
35.7 mm
|
1.625 in
41.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue