Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.042 - $0.0887 | Request the lead time here |
#4-40
|
0.080 in
2 mm
|
0.750 in
19.1 mm
|
||
| $0.0887 - $0.0887 | Request the lead time here |
#4-40
|
0.080 in
2 mm
|
1.000 in
25.4 mm
|
||
| $0.0557 - $0.0764 | 4500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.0545 - $0.0747 | 21000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0701 - $0.096 | 4000 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
||
| $0.2799 - $0.3842 | 4000 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.083 - $0.0965 | 11000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.0549 - $0.0756 | 18000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.63 in
16.0 mm
|
||
| $0.0953 - $0.1307 | 1500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.054 - $0.0743 | 8000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| $0.2741 - $0.3761 | 1500 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.306 - $0.4199 | 1500 In stock |
M10 x 1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0558 - $0.0765 | 19000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0971 - $0.1332 | 13500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
||
| $0.0549 - $0.0641 | 3000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
||
| $0.0521 - $0.0713 | 4000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0833 - $0.1142 | Request the lead time here |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0606 - $0.0833 | 4000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.63 in
16.0 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue