Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
954 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.4554 - $0.5313 4000 In stock
#2-56
0.500 in
$0.4256 - $0.4965 1000 In stock
#4-40
0.250 in
$0.0573 - $0.0671 3000 In stock
#4-40
1.125 in
$0.4256 - $0.4965 9000 In stock
#4-40
0.250 in
$0.4451 - $0.5195 2000 In stock
#6-32
0.250 in
$0.0555 - $0.0648 Request the lead time here
#6-32
1.125 in
$0.0518 - $0.0605 Request the lead time here
#6-32
0.092 in
0.125 in
$0.0546 - $0.0639 Request the lead time here
#6-32
0.092 in
0.625 in
$0.0612 - $0.0716 Request the lead time here
#6-32
0.092 in
1.625 in
$0.111 - $0.1298 2000 In stock
#0-80
0.039 in
0.125 in
$0.0507 - $0.0591 Request the lead time here
#2-56
0.313 in
$0.0552 - $0.0645 Request the lead time here
#2-56
0.875 in
$0.0524 - $0.0609 Request the lead time here
#2-64
0.188 in
$0.0506 - $0.0588 5000 In stock
#4-40
0.281 in
$0.0584 - $0.0681 Request the lead time here
#4-40
1.188 in
$0.4256 - $0.4965 Request the lead time here
#4-40
0.281 in
$0.4535 - $0.5291 Request the lead time here
#6-32
0.375 in
$0.056 - $0.065 1000 In stock
#6-32
1.250 in
$0.0545 - $0.0635 4000 In stock
#6-32
0.092 in
0.156 in
$0.0572 - $0.0669 Request the lead time here
#6-32
0.092 in
0.688 in
  • of 48
PC Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 12.7 mm | 0.500 in;

010256W050PC

Price Range
$0.5313 - $0.4554

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010440P025PC

Price Range
$0.4965 - $0.4256

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010440P112

Price Range
$0.0671 - $0.0573

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 6.4 mm | 0.250 in;

010440W025PC

Price Range
$0.4965 - $0.4256

Stock Levels
9000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P025PC

Price Range
$0.5195 - $0.4451

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P112

Price Range
$0.0648 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 3.2 mm | 0.125 in;

010632PW012

Price Range
$0.0605 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 15.9 mm | 0.625 in;

010632PW062

Price Range
$0.0639 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 41.3 mm | 1.625 in;

010632PW162

Price Range
$0.0716 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #0-80; Thread Length 3.2 mm | 0.125 in;

010080PW012

Price Range
$0.1298 - $0.111

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.039 in
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P031

Price Range
$0.0591 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P087

Price Range
$0.0645 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010264P018

Price Range
$0.0609 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P028

Price Range
$0.0588 - $0.0506

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P118

Price Range
$0.0681 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in;

010440W028PC

Price Range
$0.4965 - $0.4256

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P037PC

Price Range
$0.5291 - $0.4535

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P125

Price Range
$0.065 - $0.056

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 4 mm | 0.156 in;

010632PW015

Price Range
$0.0635 - $0.0545

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 17.4 mm | 0.687 in;

010632PW068

Price Range
$0.0669 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6