Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
954 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0624 - $0.0857 Request the lead time here
1/4-28
0.198 in
0.375 in
$0.0603 - $0.0825 Request the lead time here
M3.5
0.102 in
1.378 in
$0.0585 - $0.0681 8000 In stock
#6-32
0.092 in
0.313 in
$0.062 - $0.0849 Request the lead time here
1/4-28
0.144 in
0.250 in
$0.0638 - $0.0741 Request the lead time here
8-32
0.096 in
0.281 in
$0.0878 - $0.1205 5500 In stock
M5
0.118 in
0.787 in
$0.2853 - $0.333 Request the lead time here
5/16-18
0.178 in
0.875 in
$0.0623 - $0.0854 Request the lead time here
1/4" x 20
0.144 in
1.250 in
$0.0539 - $0.074 Request the lead time here
M2.5
0.083 in
0.472 in
$0.3051 - $0.4185 Request the lead time here
M8
0.189 in
1.378 in
$0.0644 - $0.0884 Request the lead time here
M5
0.146 in
0.63 in
$0.0626 - $0.086 Request the lead time here
1/4-28
0.198 in
0.438 in
$0.0519 - $0.0711 Request the lead time here
M2.5
0.083 in
0.157 in
$0.0524 - $0.0719 Request the lead time here
M2
0.063 in
0.236 in
$0.0666 - $0.0912 Request the lead time here
1/4" x 20
0.198 in
1.750 in
$0.0528 - $0.0726 Request the lead time here
M3
0.071 in
0.315 in
$0.0528 - $0.0728 Request the lead time here
8-32
0.096 in
1.875 in
$0.063 - $0.0738 Request the lead time here
#2-56
0.053 in
1.125 in
$0.3005 - $0.4121 Request the lead time here
M8
0.189 in
1.181 in
$0.1079 - $0.1478 Request the lead time here
M6
0.181 in
1.772 in
  • of 48
Machine Screw Crossed Drive 1/4-28 0.375 in Nylon 6/6 Black

012528PW037B

Price Range
$0.0857 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive M3.5 35.0 mm Nylon 6/6 Black

50M035060P035B

Price Range
$0.0825 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.313 in Nylon 6/6 Black

010632PW031B

Price Range
$0.0681 - $0.0585

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.250 in Nylon 6/6 Black

012528P025B

Price Range
$0.0849 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.281 in Nylon 6/6 Black

010832P028B

Price Range
$0.0741 - $0.0638

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.281 in
  • Thread Size
    8-32
  • Colour
    Black
Machine Screw Slotted Drive M5 20.0 mm Nylon 6/6 Black

50M050080N020B

Price Range
$0.1205 - $0.0878

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.787 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive 5/16-18 0.875 in Nylon 6/6 Black

0131218P087B

Price Range
$0.333 - $0.2853

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.615 in
  • Head Height
    0.178 in
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.250 in Nylon 6/6 Black

012520P125B

Price Range
$0.0854 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Machine Screw Crossed Drive M2.5 12.0 mm Nylon 6/6 Black

50M025045P012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M8 35.0 mm Nylon 6/6 Black

50M080125N035B

Price Range
$0.4185 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M5 16.0 mm Nylon 6/6 Black

50M050080P016B

Price Range
$0.0884 - $0.0644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.63 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.438 in Nylon 6/6 Black

012528PW043B

Price Range
$0.086 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive M2.5 4.0 mm Nylon 6/6 Black

50M025045P004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Crossed Drive M2 6.0 mm Nylon 6/6 Black

50M020040P006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 1.750 in Nylon 6/6 Black

012520PW175B

Price Range
$0.0912 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Machine Screw Slotted Drive M3 8.0 mm Nylon 6/6 Black

50M030050N008B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.875 in Nylon 6/6 Black

010832P187B

Price Range
$0.0728 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.875 in
  • Thread Size
    8-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 1.125 in Nylon 6/6 Black

010256P112B

Price Range
$0.0738 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M8 30.0 mm Nylon 6/6 Black

50M080125N030B

Price Range
$0.4121 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M6 45.0 mm Nylon 6/6 Black

50M060100P045B

Price Range
$0.1478 - $0.1079

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.772 in
  • Thread Size
    M6
  • Colour
    Black