Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Wing Spread | View | |
|---|---|---|---|---|---|---|---|
| $0.249 - $0.2903 | 9000 In stock |
M8
|
Natural
|
Nylon 6/6
|
1.37 in
34.8 mm
|
||
| $0.1175 - $0.1611 | 39500 In stock |
M5
|
Natural
|
Nylon
|
0.874 in
22.2 mm
|
||
| $0.2498 - $0.3425 | 4500 In stock |
M12
|
Natural
|
Nylon 6/6
|
1.76 in
44.7 mm
|
||
| $0.1539 - $0.2111 | 7500 In stock |
M6
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
||
| $0.1836 - $0.2141 | 5000 In stock |
M6
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
||
| $0.1944 - $0.4454 | 4000 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.874 in
22.2 mm
|
||
| $0.1601 - $0.2195 | 34000 In stock |
M6
|
Natural
|
Nylon 6/6
|
1.091 in
27.7 mm
|
||
| $0.1304 - $0.1788 | 3000 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.898 in
22.8 mm
|
||
| $0.1304 - $0.1788 | 11500 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.898 in
22.8 mm
|
||
| $0.249 - $0.2903 | 5000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.37 in
34.8 mm
|
||
| $0.2144 - $0.2502 | 127000 In stock |
1/4" x 20
|
Natural
|
Nylon 6/6
|
1.360 in
34.5 mm
|
||
| $0.2009 - $0.2345 | 1000 In stock |
1/4-28
|
Natural
|
Nylon 6/6
|
1.090 in
27.7 mm
|
||
| $0.1563 - $0.1826 | 8000 In stock |
8-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.1601 - $0.1869 | Request the lead time here |
#10-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.1377 - $0.1595 | 2000 In stock |
#6-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.1247 - $0.171 | Request the lead time here |
#10-24
|
Natural
|
Nylon 6/6
|
0.900 in
22.9 mm
|
||
| $0.1836 - $0.2141 | 10000 In stock |
1/4" x 20
|
Natural
|
Nylon 6/6
|
1.171 in
29.7 mm
|
||
| $0.6129 - $0.7151 | 1000 In stock |
3/8-16
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
| $0.1247 - $0.171 | Request the lead time here |
#4-40
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
||
| $0.1601 - $0.1869 | Request the lead time here |
#10-24
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue