Menu Search

Plastic Wing Nuts

In stock

Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Wing Spread View
$0.1563 - $0.1826 8000 In stock
#8-32
Natural
Nylon
0.625 in
$0.2009 - $0.2345 Request the lead time here
1/4-28
Natural
Nylon 6/6
1.090 in
$0.2384 - $0.278 10000 In stock
3/8-16
Natural
Nylon
1.370 in
$0.2009 - $0.2345 Request the lead time here
1/4-20
Natural
Nylon
1.090 in
$0.6129 - $0.7151 2000 In stock
3/8-24
Natural
Nylon
1.563 in
$0.1247 - $0.171 500 In stock
#4-40
Natural
Nylon
0.900 in
$0.1601 - $0.1869 1000 In stock
#10-24
Natural
Nylon 6/6
0.875 in
$0.2898 - $0.3975 9500 In stock
#10-32
Clear
Copolyester
$0.1817 - $0.2492 3000 In stock
5/16-18
Natural
Nylon 6/6
1.370 in
$0.1146 - $0.1574 Request the lead time here
M4
Natural
Nylon
0.63 in
$0.2898 - $0.3975 3500 In stock
1/4-20
Clear
Copolyester
$0.249 - $0.2901 1000 In stock
3/8-24
Natural
Nylon
1.370 in
$0.1637 - $0.1907 21000 In stock
#6-32
Natural
Nylon 6/6
0.900 in
$0.2898 - $0.3975 3000 In stock
#10-24
Clear
Copolyester
$0.1377 - $0.1595 2000 In stock
#6-32
Natural
Nylon
0.625 in
$0.1247 - $0.171 39000 In stock
#10-24
Natural
Nylon 6/6
0.900 in
$0.1836 - $0.2141 12000 In stock
1/4-20
Natural
Nylon 6/6
1.171 in
$0.6129 - $0.7151 1000 In stock
3/8-16
Natural
Nylon
1.563 in
$0.1043 - $0.143 6000 In stock
M4
Natural
Nylon
0.63 in
$0.1368 - $0.1595 5000 In stock
#4-40
Natural
Nylon
0.625 in
  • of 5
Wing Nut

0600832DLWN

Price Range
$0.1826 - $0.1563

Stock Levels
8000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625028WNA

Price Range
$0.2345 - $0.2009

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516WN

Price Range
$0.278 - $0.2384

Stock Levels
10000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020WNA

Price Range
$0.2345 - $0.2009

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637524DECOWN

Price Range
$0.7151 - $0.6129

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600440WN

Price Range
$0.171 - $0.1247

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024DLWN

Price Range
$0.1869 - $0.1601

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032WNC

Price Range
$0.3975 - $0.2898

Stock Levels
9500 In stock
Attributes
  • Overall Height
    0.453 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Full Material
    Copolyester
Wing Nut

0631218WN

Price Range
$0.2492 - $0.1817

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DLWN

Price Range
$0.1574 - $0.1146

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Colour
    Natural
Wing Nut

0625020WNC

Price Range
$0.3975 - $0.2898

Stock Levels
3500 In stock
Attributes
  • Overall Height
    0.438 in
  • Thread Size
    1/4-20
  • Colour
    Clear
  • Full Material
    Copolyester
Wing Nut

0637524WN

Price Range
$0.2901 - $0.249

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600632WN

Price Range
$0.1907 - $0.1637

Stock Levels
21000 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WNC

Price Range
$0.3975 - $0.2898

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.438 in
  • Thread Size
    #10-24
  • Colour
    Clear
  • Full Material
    Copolyester
Wing Nut

0600632DECOWN

Price Range
$0.1595 - $0.1377

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WN

Price Range
$0.171 - $0.1247

Stock Levels
39000 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DECOWN

Price Range
$0.2141 - $0.1836

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.171 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516DECOWN

Price Range
$0.7151 - $0.6129

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DWN

Price Range
$0.143 - $0.1043

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Colour
    Natural
Wing Nut

0600440DECOWN

Price Range
$0.1595 - $0.1368

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6