Menu Search

Plastic Wing Nuts

In stock

Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Wing Spread View
$0.6743 - $0.7866 Request the lead time here
3/8-16
Black
Nylon 6/6
1.563 in
$0.1998 - $0.2741 Request the lead time here
5/16-18
Black
Nylon 6/6
1.370 in
$0.2739 - $0.3191 Request the lead time here
3/8-24
Black
Nylon 6/6
1.370 in
$0.18 - $0.2099 Request the lead time here
#6-32
Black
Nylon 6/6
0.900 in
$0.1371 - $0.1881 Request the lead time here
8-32
Black
Nylon 6/6
0.900 in
$0.2357 - $0.2751 6000 In stock
1/4" x 20
Black
Nylon 6/6
1.360 in
$0.2622 - $0.3057 Request the lead time here
1/4-28
Black
Nylon 6/6
1.360 in
$0.1515 - $0.1755 Request the lead time here
8-32
Black
Nylon 6/6
0.625 in
$0.1515 - $0.1755 Request the lead time here
#6-32
Black
Nylon 6/6
0.625 in
$0.2747 - $0.3767 Request the lead time here
M12
Black
Nylon 6/6
1.76 in
$0.2622 - $0.3057 Request the lead time here
3/8-16
Black
Nylon 6/6
1.370 in
$0.1505 - $0.1755 Request the lead time here
#4-40
Black
Nylon 6/6
0.625 in
$0.1371 - $0.1881 Request the lead time here
#4-40
Black
Nylon 6/6
0.900 in
$0.2009 - $0.2345 1000 In stock
1/4-28
Natural
Nylon 6/6
1.090 in
$0.1563 - $0.1826 8000 In stock
8-32
Natural
Nylon
0.625 in
$0.2705 - $0.371 2000 In stock
7/16-14
Natural
Nylon
1.760 in
$0.1377 - $0.1595 1000 In stock
8-32
Natural
Nylon
0.625 in
$0.1563 - $0.1826 2000 In stock
#6-32
Natural
Nylon
0.625 in
$0.6129 - $0.7151 1000 In stock
3/8-16
Natural
Nylon
1.563 in
$0.2099 - $0.245 Request the lead time here
1/4" x 20
Natural
Nylon 6/6
1.172 in
  • of 5
Wing Nut 3/8-16 0.453 in 1.563 in Nylon 6/6 Black

0637516DECOWNB

Price Range
$0.7866 - $0.6743

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 5/16-18 0.720 in 1.370 in Nylon 6/6 Black

0631218WNB

Price Range
$0.2741 - $0.1998

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-24 0.720 in 1.370 in Nylon 6/6 Black

0637524WNB

Price Range
$0.3191 - $0.2739

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #6-32 0.480 in 0.900 in Nylon 6/6 Black

0600632WNB

Price Range
$0.2099 - $0.18

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #8-32 0.480 in 0.900 in Nylon 6/6 Black

0600832WNB

Price Range
$0.1881 - $0.1371

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-20 0.710 in 1.360 in Nylon 6/6 Black

0625020WNB

Price Range
$0.2751 - $0.2357

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-28 0.710 in 1.360 in Nylon 6/6 Black

0625028WNB

Price Range
$0.3057 - $0.2622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-28
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #8-32 0.313 in 0.625 in Nylon 6/6 Black

0600832DECOWNB

Price Range
$0.1755 - $0.1515

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #6-32 0.313 in 0.625 in Nylon 6/6 Black

0600632DECOWNB

Price Range
$0.1755 - $0.1515

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut M12 x 1.75 22.7 mm 44.7 mm Nylon 6/6 Black

06M120175WNB

Price Range
$0.3767 - $0.2747

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.894 in
  • Wing Spread
    1.76 in
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-16 0.720 in 1.370 in Nylon 6/6 Black

0637516WNB

Price Range
$0.3057 - $0.2622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #4-40 0.313 in 0.625 in Nylon 6/6 Black

0600440DECOWNB

Price Range
$0.1755 - $0.1505

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #4-40 0.480 in 0.900 in Nylon 6/6 Black

0600440WNB

Price Range
$0.1881 - $0.1371

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut

0625028WNA

Price Range
$0.2345 - $0.2009

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600832DLWN

Price Range
$0.1826 - $0.1563

Stock Levels
8000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0643714WN

Price Range
$0.371 - $0.2705

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    7/16-14
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600832DECOWN

Price Range
$0.1595 - $0.1377

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600632DLWN

Price Range
$0.1826 - $0.1563

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516DECOWN

Price Range
$0.7151 - $0.6129

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DLWN

Price Range
$0.245 - $0.2099

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Full Material
    Nylon 6/6