Menu Search

Pull Handles - Through Hole Angled Arch

In stock

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Handle Type Specifications/Standards Mount Type Handle Style View
230 In stock
Tubular
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
222 In stock
Screw Mount;3.2 mm Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
25 In stock
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
39 In stock
Front Counterbored Through Hole
Bridge, Grab Handle
50 In stock
Tubular
Front Counterbored Through Hole
Bridge, Grab Handle
97 In stock
Tubular
Front Counterbored Through Hole
Bridge, Grab Handle
25 In stock
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Tubular
Front Counterbored Through Hole
Bridge, Grab Handle
24 In stock
Front Counterbored Through Hole
Bridge, Grab Handle
Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
25 In stock
Front Counterbored Through Hole
Bridge, Grab Handle
Pull Handle Assemblies - Overall Height : 55 mm | 2.165 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 200 mm | 7.874 in

087200


Stock Levels
230 In stock
Attributes
  • Mounting Hole Distance
    7.874 in
  • Overall Height
    2.165 in
  • Bar End Material
    PA
  • Colour
    Silver
  • Handle Finish
    Matt Anodized
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 700 mm | 27.559 in

487700


Stock Levels
Request the lead time here
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    28.858 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 600.0 mm | 23.622 in; Steel

387600


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    0.63 in
  • Overall Height
    4.213 in
  • Overall Length
    24.882 in
  • Bar End Material
    PA
  • Colour
    Black
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 500.0 mm | 19.685 in; Steel

387500


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    0.63 in
  • Overall Height
    4.213 in
  • Overall Length
    20.945 in
  • Bar End Material
    PA
  • Colour
    Black
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 600 mm | 23.622 in

487600


Stock Levels
Request the lead time here
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    24.921 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - Overall Height : 40.0 mm | 1.575 in ; Mount Type - Screw Mount;3.2 mm Hole ; Mounting Hole Center Distance : 160.0 mm

286


Stock Levels
222 In stock
Attributes
  • Base Width
    1.181 in
  • Overall Height
    1.575 in
  • Overall Length
    7.343 in
  • Colour
    Black
  • Handle Finish
    No Finish
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 400.0 mm | 15.748 in; Steel

387400


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.213 in
  • Overall Length
    17.008 in
  • Bar End Material
    PA
  • Colour
    Black
  • Handle Finish
    No Finish
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 1000.0 mm | 39.37 in; Steel

3871000


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.213 in
  • Overall Length
    40.63 in
  • Bar End Material
    PA
  • Colour
    Black
  • Handle Finish
    No Finish
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 800.0 mm | 31.496 in; Steel

387800


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    0.63 in
  • Overall Height
    4.213 in
  • Overall Length
    32.756 in
  • Bar End Material
    PA
  • Colour
    Black
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 300.0 mm | 11.811 in; Steel

387300


Stock Levels
25 In stock
Attributes
  • Overall Height
    4.213 in
  • Overall Length
    13.071 in
  • Bar End Material
    PA
  • Colour
    Black
  • Handle Finish
    No Finish
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 700.0 mm | 27.559 in; Steel

387700


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    0.63 in
  • Overall Height
    4.213 in
  • Overall Length
    28.819 in
  • Bar End Material
    PA
  • Colour
    Black
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 400 mm | 15.748 in

487400


Stock Levels
39 In stock
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    17.047 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - Overall Height : 55 mm | 2.165 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 500 mm | 19.685 in

087500


Stock Levels
50 In stock
Attributes
  • Mounting Hole Distance
    19.685 in
  • Overall Height
    2.165 in
  • Bar End Material
    PA
  • Colour
    Silver
  • Handle Finish
    Matt Anodized
Pull Handle Assemblies - Overall Height : 55 mm | 2.165 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 300 mm | 11.811 in

087300


Stock Levels
97 In stock
Attributes
  • Mounting Hole Distance
    11.811 in
  • Overall Height
    2.165 in
  • Bar End Material
    PA
  • Colour
    Silver
  • Handle Finish
    Matt Anodized
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 800 mm | 31.496 in

487800


Stock Levels
25 In stock
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    32.795 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - Overall Height : 55 mm | 2.165 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 400 mm | 15.748 in

087400


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    15.748 in
  • Overall Height
    2.165 in
  • Bar End Material
    PA
  • Colour
    Silver
  • Handle Finish
    Matt Anodized
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 1000 mm | 39.370 in

4871000


Stock Levels
24 In stock
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    40.669 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 500 mm | 19.685 in

487500


Stock Levels
Request the lead time here
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    20.984 in
  • Bar End Material
    PA
  • Colour
    Silver
Pull Handle Assemblies - Overall Height : 80 mm | 3.149 in ; Mount Type - Front Counterbored Through Hole ; Mounting Hole Center Distance : 300 mm | 11.811 in

487300


Stock Levels
25 In stock
Attributes
  • Base Width
    1.811 in
  • Overall Height
    3.15 in
  • Overall Length
    13.11 in
  • Bar End Material
    PA
  • Colour
    Silver