Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3665 - $2.1224 30000 In stock
$0.6279 - $3.6353 4298 In stock
$0.7356 - $4.259 3163 In stock
$0.5655 - $3.2744 Request the lead time here
$0.5846 - $3.3846 Request the lead time here
$0.3068 - $1.776 1911 In stock
$0.6374 - $3.6897 Request the lead time here
$0.3068 - $1.776 Request the lead time here
$0.453 - $2.6219 Request the lead time here
$0.6996 - $4.0505 Request the lead time here
$0.3068 - $1.776 85 In stock
$0.647 - $3.7452 820 In stock
$0.4052 - $2.3453 4490 In stock
$0.7068 - $4.0925 325 In stock
$0.4074 - $2.3588 53 In stock
$0.5463 - $3.1634 5000 In stock
$0.7164 - $4.148 313 In stock
$0.4889 - $2.8304 150 In stock
$0.642 - $3.7176 100 In stock
$0.7475 - $4.328 Request the lead time here
  • of 5
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC0812-1A

Price Range
$2.1224 - $0.3665

Stock Levels
30000 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC0990-1-1/2A

Price Range
$3.6353 - $0.6279

Stock Levels
4298 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC1500-1-1/2A

Price Range
$4.259 - $0.7356

Stock Levels
3163 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC0937-1-1/2A

Price Range
$3.2744 - $0.5655

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC1125-1A

Price Range
$3.3846 - $0.5846

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height12.7 mm | 0.500 in ; Push Fit;Pull Tab ; Black

DMPC0990-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
1911 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC1230-1A

Price Range
$3.6897 - $0.6374

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push Fit;Pull Tab ; Black

DMPC0865-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC0990-1A

Price Range
$2.6219 - $0.453

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC1500-1A

Price Range
$4.0505 - $0.6996

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push Fit;Pull Tab ; Black

DMPC0937-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
85 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC1125-1-1/2A

Price Range
$3.7452 - $0.647

Stock Levels
820 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC0937-1A

Price Range
$2.3453 - $0.4052

Stock Levels
4490 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC1230-1-1/2A

Price Range
$4.0925 - $0.7068

Stock Levels
325 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC0865-1A

Price Range
$2.3588 - $0.4074

Stock Levels
53 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC1060-1A

Price Range
$3.1634 - $0.5463

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height25.4 mm | 1.000 in ; Push Fit;Pull Tab ; Black

DMPC1605-1A

Price Range
$4.148 - $0.7164

Stock Levels
313 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC0865-1-1/2A

Price Range
$2.8304 - $0.4889

Stock Levels
150 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC1060-1-1/2A

Price Range
$3.7176 - $0.642

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; Push Fit;Pull Tab ; Black

DMPC1605-1-1/2A

Price Range
$4.328 - $0.7475

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F