Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.1668 - $0.9659 1200 In stock
$0.3021 - $1.749 676 In stock
$0.3738 - $2.1644 715 In stock
$0.2337 - $1.3535 500 In stock
$0.1271 - $0.7358 4920 In stock
$0.2516 - $1.4565 10000 In stock
$0.314 - $1.8171 1518 In stock
$0.146 - $0.845 5000 In stock
$0.2735 - $1.5827 12051 In stock
$0.2924 - $1.6928 3453 In stock
$0.2615 - $1.5128 Request the lead time here
$0.2397 - $1.3875 9956 In stock
$0.2265 - $1.3115 Request the lead time here
$0.3189 - $1.8458 2098 In stock
$0.3906 - $2.2611 117 In stock
$0.1403 - $0.812 38106 In stock
$0.3189 - $1.8458 Request the lead time here
$0.3978 - $2.3033 250 In stock
$0.2298 - $1.3302 3000 In stock
$0.4554 - $2.6363 2286 In stock
  • of 5
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0552-1/2A

Price Range
$0.9659 - $0.1668

Stock Levels
1200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0600-1A

Price Range
$1.749 - $0.3021

Stock Levels
676 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0655-1-1/2A

Price Range
$2.1644 - $0.3738

Stock Levels
715 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0708-1/2A

Price Range
$1.3535 - $0.2337

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 4.7 mm | 0.187 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0180-1/2A

Price Range
$0.7358 - $0.1271

Stock Levels
4920 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0302-1A

Price Range
$1.4565 - $0.2516

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0365-1-1/2A

Price Range
$1.8171 - $0.314

Stock Levels
1518 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0427-1/2A

Price Range
$0.845 - $0.146

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0470-1A

Price Range
$1.5827 - $0.2735

Stock Levels
12051 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0552-1-1/2A

Price Range
$1.6928 - $0.2924

Stock Levels
3453 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0615-1/2A

Price Range
$1.5128 - $0.2615

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0207-1A

Price Range
$1.3875 - $0.2397

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0320-1A

Price Range
$1.3115 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0396-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
2098 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0427-1-1/2A

Price Range
$2.2611 - $0.3906

Stock Levels
117 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0365-1/2A

Price Range
$0.812 - $0.1403

Stock Levels
38106 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0590-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0615-1-1/2A

Price Range
$2.3033 - $0.3978

Stock Levels
250 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0677-1/2A

Price Range
$1.3302 - $0.2298

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0740-1-1/2A

Price Range
$2.6363 - $0.4554

Stock Levels
2286 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F