Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4481 - $2.5941 2500 In stock
$0.4026 - $2.3309 Request the lead time here
$0.2541 - $1.4708 34 In stock
$0.386 - $2.2343 Request the lead time here
$0.1487 - $0.8603 415 In stock
$0.2829 - $1.6373 80713 In stock
$0.35 - $2.0258 1910 In stock
$0.2235 - $1.2936 Request the lead time here
$0.3189 - $1.8458 3500 In stock
$0.4577 - $2.6496 638 In stock
$0.3116 - $1.8038 Request the lead time here
$0.1436 - $0.8307 7850 In stock
$0.2612 - $1.5125 Request the lead time here
$0.29 - $1.6793 Request the lead time here
$0.1668 - $0.9659 1200 In stock
$0.3021 - $1.749 676 In stock
$0.3738 - $2.1644 715 In stock
$0.2337 - $1.3535 500 In stock
$0.1337 - $0.7734 12282 In stock
$0.1367 - $0.7913 4795 In stock
  • of 5
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0615-1A

Price Range
$2.5941 - $0.4481

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0677-1-1/2A

Price Range
$2.3309 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0343-1A

Price Range
$1.4708 - $0.2541

Stock Levels
34 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0420-1-1/2A

Price Range
$2.2343 - $0.386

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0470-1/2A

Price Range
$0.8603 - $0.1487

Stock Levels
415 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0521-1A

Price Range
$1.6373 - $0.2829

Stock Levels
80713 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0600-1-1/2A

Price Range
$2.0258 - $0.35

Stock Levels
1910 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0655-1/2A

Price Range
$1.2936 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0687-1A

Price Range
$1.8458 - $0.3189

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0812-1-1/2A

Price Range
$2.6496 - $0.4577

Stock Levels
638 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0343-1-1/2A

Price Range
$1.8038 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0420-1/2A

Price Range
$0.8307 - $0.1436

Stock Levels
7850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0450-1A

Price Range
$1.5125 - $0.2612

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0521-1-1/2A

Price Range
$1.6793 - $0.29

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0552-1/2A

Price Range
$0.9659 - $0.1668

Stock Levels
1200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0600-1A

Price Range
$1.749 - $0.3021

Stock Levels
676 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0655-1-1/2A

Price Range
$2.1644 - $0.3738

Stock Levels
715 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0708-1/2A

Price Range
$1.3535 - $0.2337

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0240-1/2A

Price Range
$0.7734 - $0.1337

Stock Levels
12282 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0343-1/2A

Price Range
$0.7913 - $0.1367

Stock Levels
4795 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F