Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.2397 - $1.3875 9956 In stock
$0.2265 - $1.3115 Request the lead time here
$0.4481 - $2.5941 298 In stock
$0.2063 - $1.1942 6349 In stock
$0.2615 - $1.5128 Request the lead time here
$0.3189 - $1.8458 Request the lead time here
$0.1469 - $0.8496 304194 In stock
$0.1302 - $0.7538 4650 In stock
$0.143 - $0.8271 98783 In stock
$0.2735 - $1.5827 12051 In stock
$0.2469 - $1.4297 4914 In stock
$0.3116 - $1.8038 Request the lead time here
$0.1436 - $0.8307 7850 In stock
$0.2684 - $1.554 6822 In stock
$0.1337 - $0.7734 12282 In stock
$0.1902 - $1.101 Request the lead time here
$0.4481 - $2.5941 2500 In stock
$0.4026 - $2.3309 Request the lead time here
$0.2564 - $1.4841 Request the lead time here
$0.123 - $0.7125 Request the lead time here
  • of 5
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0207-1A

Price Range
$1.3875 - $0.2397

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0320-1A

Price Range
$1.3115 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0708-1-1/2A

Price Range
$2.5941 - $0.4481

Stock Levels
298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0625-1/2A

Price Range
$1.1942 - $0.2063

Stock Levels
6349 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0615-1/2A

Price Range
$1.5128 - $0.2615

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0590-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0450-1/2A

Price Range
$0.8496 - $0.1469

Stock Levels
304194 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0207-1/2A

Price Range
$0.7538 - $0.1302

Stock Levels
4650 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0396-1/2A

Price Range
$0.8271 - $0.143

Stock Levels
98783 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0470-1A

Price Range
$1.5827 - $0.2735

Stock Levels
12051 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0240-1A

Price Range
$1.4297 - $0.2469

Stock Levels
4914 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0343-1-1/2A

Price Range
$1.8038 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0420-1/2A

Price Range
$0.8307 - $0.1436

Stock Levels
7850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0427-1A

Price Range
$1.554 - $0.2684

Stock Levels
6822 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0240-1/2A

Price Range
$0.7734 - $0.1337

Stock Levels
12282 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0590-1/2A

Price Range
$1.101 - $0.1902

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0615-1A

Price Range
$2.5941 - $0.4481

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0677-1-1/2A

Price Range
$2.3309 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0740-1/2A

Price Range
$1.4841 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0320-1/2A

Price Range
$0.7125 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F