Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.
PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.
LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.
AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.
SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.
High break strengths: 8kg, 12kg, 20kg and 32kg
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Tag Length | Overall Length | Colour | Tag Width | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.212 - $0.266 | Request the lead time here |
1.142 in
29.0 mm
|
12.953 in
329.0 mm
|
Red
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.285 - $0.351 | Request the lead time here |
1.969 in
50.0 mm
|
17.717 in
450.0 mm
|
Green
|
0.787 in
20.0 mm
|
PrimeLock
|
||
| $0.272 - $0.335 | Request the lead time here |
1.969 in
50.0 mm
|
13.78 in
350.0 mm
|
White
|
0.787 in
20.0 mm
|
PrimeLock
|
||
| $0.212 - $0.266 | Request the lead time here |
1.142 in
29.0 mm
|
12.953 in
329.0 mm
|
Blue
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.189 - $0.233 | Request the lead time here |
1.142 in
29.0 mm
|
9.016 in
229.0 mm
|
Yellow
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.243 - $0.299 | 850 In stock |
1.969 in
50.0 mm
|
15.748 in
400.0 mm
|
Orange
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.243 - $0.299 | Request the lead time here |
1.969 in
50.0 mm
|
15.748 in
400.0 mm
|
Red
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.243 - $0.299 | Request the lead time here |
1.969 in
50.0 mm
|
15.748 in
400.0 mm
|
White
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.243 - $0.299 | Request the lead time here |
1.969 in
50.0 mm
|
15.748 in
400.0 mm
|
Blue
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.233 - $0.287 | Request the lead time here |
1.969 in
50.0 mm
|
11.811 in
300.0 mm
|
Green
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.20 - $0.249 | Request the lead time here |
1.142 in
29.0 mm
|
9.016 in
229.0 mm
|
Blue
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.233 - $0.287 | 1990 In stock |
1.969 in
50.0 mm
|
11.811 in
300.0 mm
|
Orange
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.20 - $0.245 | Request the lead time here |
1.142 in
29.0 mm
|
12.953 in
329.0 mm
|
White
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.15 - $0.185 | Request the lead time here |
1.319 in
33.5 mm
|
9.98 in
253.5 mm
|
White
|
0.839 in
21.3 mm
|
LightLock
|
||
| $0.272 - $0.335 | Request the lead time here |
1.969 in
50.0 mm
|
13.78 in
350.0 mm
|
Red
|
0.787 in
20.0 mm
|
PrimeLock
|
||
| $0.272 - $0.335 | Request the lead time here |
1.969 in
50.0 mm
|
13.78 in
350.0 mm
|
Blue
|
0.787 in
20.0 mm
|
PrimeLock
|
||
| $0.20 - $0.245 | Request the lead time here |
1.142 in
29.0 mm
|
12.953 in
329.0 mm
|
Orange
|
0.709 in
18.0 mm
|
AceLock
|
||
| $0.233 - $0.287 | Request the lead time here |
1.969 in
50.0 mm
|
11.811 in
300.0 mm
|
Blue
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.233 - $0.287 | Request the lead time here |
1.969 in
50.0 mm
|
11.811 in
300.0 mm
|
Blue
|
1.102 in
28.0 mm
|
SentryLock
|
||
| $0.243 - $0.299 | Request the lead time here |
1.969 in
50.0 mm
|
15.748 in
400.0 mm
|
Yellow
|
1.102 in
28.0 mm
|
SentryLock