Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.1937 - $2.7053 15770 In stock
0.268 in
Nylon
Natural
Round
PA
0.709 in
$0.1566 - $2.2085 19760 In stock
0.256 in
Nylon
Natural
Round
PA
0.358 in
$0.2987 - $4.1978 9824 In stock
0.252 in
Nylon
Natural
Round
PA
0.449 in
$0.3359 - $4.7342 5500 In stock
0.252 in
Nylon
Natural
Rectangular
PA
0.571 in
$0.1661 - $2.3324 17367 In stock
0.189 in
Nylon
Natural
Round
PA
0.327 in
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.8 mm | 0.268 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST150A

Price Range
$2.7053 - $0.1937

Stock Levels
15770 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Overall Height
    0.709 in
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 9.1 mm | 0.358 in ; Maximum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in

BCS030C

Price Range
$2.2085 - $0.1566

Stock Levels
19760 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Hole Diameter
    0.256 in
  • Minimum Compatible Hole Diameter
    0.256 in
  • Overall Height
    0.358 in
Push Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 11.4 mm | 0.449 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$4.1978 - $0.2987

Stock Levels
9824 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.449 in
Push Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 14.5 mm | 0.571 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST115A

Price Range
$4.7342 - $0.3359

Stock Levels
5500 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.571 in
Push Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 8.3 mm | 0.327 in ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in

BST025A

Price Range
$2.3324 - $0.1661

Stock Levels
17367 In stock
Attributes
  • Base Height
    0.15 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.327 in