Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Colour | Base Shape | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2334 - $0.912 | 30935 In stock |
0.126 in
3.2 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.295 in
7.5 mm
|
||
$0.1614 - $0.6275 | 31740 In stock |
0.252 in
6.4 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.437 in
11.1 mm
|
||
$0.215 - $0.8349 | 7000 In stock |
0.26 in
6.6 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.437 in
11.1 mm
|
||
$0.1946 - $0.7554 | 41802 In stock |
0.252 in
6.4 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.594 in
15.1 mm
|
||
$0.2286 - $0.8886 | 11680 In stock |
0.319 in
8.1 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.413 in
10.5 mm
|
||
BFSA035A | $0.1799 - $0.6975 | 16851 In stock |
0.185 in
4.7 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.315 in
8.0 mm
|
|
$0.3102 - $1.2081 | 3000 In stock |
0.382 in
9.7 mm
|
LDPE
|
Black
|
Round
|
PA
|
0.413 in
10.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue