Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0548 - $0.0852 | 10000 In stock |
23.2
|
0.531 in
13.5 mm
|
1/2"
|
Red
|
LDPE
|
GAS
|
||
| $0.0915 - $0.1424 | 8000 In stock |
19.7
|
0.551 in
14.0 mm
|
M18
|
Red
|
LDPE
|
Metric
|
||
| $0.1892 - $0.2942 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
1.3/16 x 12
|
Red
|
LDPE
|
UNF
|
||
| $0.1617 - $0.2516 | 9500 In stock |
14.8
|
0.465 in
11.8 mm
|
1/4"
|
Blue
|
TPE
|
NPT
|
||
| $0.1503 - $0.2337 | 10000 In stock |
15.9
|
0.465 in
11.8 mm
|
M14
|
Blue
|
TPE
|
Metric
|
||
| $0.3558 - $0.5535 | 5000 In stock |
32.7
|
0.748 in
19.0 mm
|
M30
|
Blue
|
TPE
|
Metric
|
||
| $0.4571 - $0.7109 | 1000 In stock |
|
0.677 in
17.2 mm
|
1-1/16-12
|
Blue
|
TPE
|
UNF
|
||
| $0.2633 - $0.4095 | 3000 In stock |
38.8
|
0.63 in
16.0 mm
|
M36
|
Red
|
LDPE
|
Metric
|
||
| $0.135 - $0.21 | Request the lead time here |
24.9
|
0.795 in
20.2 mm
|
7/8" x 14
|
Red
|
LDPE
|
UNF
|
||
| $0.5309 - $0.8258 | Request the lead time here |
45.0
|
0.78 in
19.8 mm
|
1-1/4
|
Blue
|
TPE
|
NPT
|
||
| $0.479 - $0.7451 | 3000 In stock |
38.8
|
0.63 in
16.0 mm
|
M36
|
Blue
|
TPE
|
Metric
|
||
| $0.1445 - $0.2247 | 10000 In stock |
14.0
|
0.512 in
13.0 mm
|
M12
|
Blue
|
TPE
|
Metric
|
||
| $0.1617 - $0.2516 | 10000 In stock |
16.0
|
0.465 in
11.8 mm
|
1/2-20
|
Blue
|
TPE
|
UNF
|
||
| $0.0735 - $0.1143 | 10000 In stock |
14.8
|
0.433 in
11.0 mm
|
1/4"
|
Red
|
LDPE
|
GAS
|
||
| $0.1328 - $0.2064 | 10000 In stock |
29.4
|
0.697 in
17.7 mm
|
3/4
|
Red
|
LDPE
|
GAS
|
||
| $0.2234 - $0.3474 | 10000 In stock |
21.7
|
0.543 in
13.8 mm
|
3/4-16
|
Blue
|
TPE
|
UNF
|
||
| $0.0612 - $0.0951 | 10000 In stock |
11.9
|
0.394 in
10.0 mm
|
1/8
|
Red
|
LDPE
|
GAS
|
||
| $0.2828 - $0.4398 | 2000 In stock |
45.0
|
0.78 in
19.8 mm
|
M42
|
Red
|
LDPE
|
Metric
|
||
| $0.1892 - $0.2942 | 5000 In stock |
32.7
|
0.748 in
19.0 mm
|
M30
|
Red
|
LDPE
|
Metric
|
||
| $0.0872 - $0.1356 | 10000 In stock |
16.0
|
0.528 in
13.4 mm
|
1/2 X 20
|
Red
|
LDPE
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue