Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.2828 - $0.4398 2000 In stock
45.0
1.5/8 x 12
Red
LDPE
UNF
$0.0756 - $0.1176 10000 In stock
17.9
0.472 in
M16
Red
LDPE
Metric Threads
$0.1478 - $0.2298 6000 In stock
29.4
0.697 in
1" x 15
Red
LDPE
UNF Threads
$0.2694 - $0.4191 10000 In stock
29.4
0.677 in
3/4 "
Blue
TPE
NPT Threads
$0.0887 - $0.138 10000 In stock
11.9
0.394 in
M10
Blue
TPE
Metric Threads
$0.0612 - $0.0951 10000 In stock
18.7
0.445 in
3/8"
Red
LDPE
UNF Threads
$0.0506 - $0.0786 10000 In stock
14.0
0.472 in
M12
Red
LDPE
Metric Threads
$0.0735 - $0.1143 10000 In stock
14.8
0.433 in
1/4''
Red
LDPE
Gas Threads
$0.1328 - $0.2064 10000 In stock
29.4
0.697 in
3/4 "
Red
LDPE
Gas Threads
$0.2633 - $0.4095 3000 In stock
38.8
0.63 in
M37
Red
LDPE
Metric Threads
$0.135 - $0.21 Request the lead time here
24.9
0.795 in
7/8" x 15
Red
LDPE
UNF Threads
$0.5309 - $0.8258 Request the lead time here
45.0
0.78 in
1-1/4"
Blue
TPE
NPT Threads
$0.479 - $0.7451 3000 In stock
38.8
0.63 in
M36
Blue
TPE
Metric Threads
$0.2234 - $0.3474 10000 In stock
21.7
0.543 in
3/4" x 17
Blue
TPE
UNF Threads
$0.2433 - $0.3785 Request the lead time here
29.4
0.677 in
1" x 15
Blue
TPE
UNF Threads
$0.2876 - $0.4473 Request the lead time here
36.0
0.748 in
1"
Red
LDPE
Gas Threads
$0.1004 - $0.156 Request the lead time here
15.9
0.472 in
M14
Red
LDPE
Metric Threads
$0.0524 - $0.0815 10000 In stock
18.7
0.445 in
3/8"
Red
LDPE
Gas Threads
$0.398 - $0.6191 1400 In stock
50.3
0.807 in
1-1/2"
Red
LDPE
Gas Threads
$0.1305 - $0.2031 Request the lead time here
29.4
0.697 in
1-1/16" x 13
Red
LDPE
UNF Threads
  • of 3
Soft Knurled Cap LDPE Red

20591519

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • D
    1.772 in
  • Thread Size
    1.5/8 x 12
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
LDPE Red

20591557

Price Range
$0.1176 - $0.0756

Stock Levels
10000 In stock
Attributes
  • H
    0.472 in
  • D
    0.705 in
  • Thread Size
    M16
  • Thread Standard
    Metric Threads
  • Colour
    Red
LDPE Red

20591656

Price Range
$0.2298 - $0.1478

Stock Levels
6000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    1" x 15
  • Thread Standard
    UNF Threads
  • Colour
    Red
TPE Blue

20591731

Price Range
$0.4191 - $0.2694

Stock Levels
10000 In stock
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    3/4 "
  • Thread Standard
    BSP Threads
  • Thread Standard
    NPT Threads
TPE Blue

20591779

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M10
  • Thread Standard
    Metric Threads
  • Colour
    Blue
LDPE Red

20591434

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8"
  • Thread Standard
    UNF Threads
  • Colour
    Red
LDPE Red

20591533

Price Range
$0.0786 - $0.0506

Stock Levels
10000 In stock
Attributes
  • H
    0.472 in
  • D
    0.551 in
  • Thread Size
    M12
  • Thread Standard
    Metric Threads
  • Colour
    Red
LDPE Red

20591441

Price Range
$0.1143 - $0.0735

Stock Levels
10000 In stock
Attributes
  • H
    0.433 in
  • D
    0.583 in
  • Thread Size
    1/4''
  • Thread Standard
    Gas Threads
  • Thread Standard
    BSP Threads
LDPE Red

20591472

Price Range
$0.2064 - $0.1328

Stock Levels
10000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    3/4 "
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
LDPE Red

20591595

Price Range
$0.4095 - $0.2633

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    M37
  • Thread Standard
    Metric Threads
  • Colour
    Red
LDPE Red

20591649

Price Range
$0.21 - $0.135

Stock Levels
Request the lead time here
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8" x 15
  • Thread Standard
    UNF Threads
  • Colour
    Red
TPE Blue

20591755

Price Range
$0.8258 - $0.5309

Stock Levels
Request the lead time here
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    1-1/4"
  • Thread Standard
    BSP Threads
  • Thread Standard
    NPT Threads
TPE Blue

20591830

Price Range
$0.7451 - $0.479

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    M36
  • Thread Standard
    Metric Threads
  • Colour
    Blue
TPE Blue

20591885

Price Range
$0.3474 - $0.2234

Stock Levels
10000 In stock
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4" x 17
  • Thread Standard
    UNF Threads
  • Colour
    Blue
TPE Blue

20591908

Price Range
$0.3785 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    1" x 15
  • Thread Standard
    UNF Threads
  • Colour
    Blue
LDPE Red

20591489

Price Range
$0.4473 - $0.2876

Stock Levels
Request the lead time here
Attributes
  • H
    0.748 in
  • D
    1.417 in
  • Thread Size
    1"
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
LDPE Red

20591540

Price Range
$0.156 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • H
    0.472 in
  • D
    0.626 in
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
  • Colour
    Red
LDPE Red

20591458

Price Range
$0.0815 - $0.0524

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
LDPE Red

20591526

Price Range
$0.6191 - $0.398

Stock Levels
1400 In stock
Attributes
  • H
    0.807 in
  • D
    1.98 in
  • Thread Size
    1-1/2"
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
LDPE Red

20591663

Price Range
$0.2031 - $0.1305

Stock Levels
Request the lead time here
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    1-1/16" x 13
  • Thread Standard
    UNF Threads
  • Colour
    Red