Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.0756 - $0.1176 10000 In stock
17.9
0.472 in
M16
Red
LDPE
Metric Threads
$0.479 - $0.7451 3000 In stock
38.8
0.63 in
M36
Blue
TPE
Metric Threads
$0.2694 - $0.4191 10000 In stock
29.4
0.677 in
3/4 "
Blue
TPE
NPT Threads
$0.2433 - $0.3785 Request the lead time here
29.4
0.677 in
1" x 15
Blue
TPE
UNF Threads
$0.0887 - $0.138 10000 In stock
37.4
0.965 in
1-3/8" x 12
Blue
TPE
UNF Threads
$0.0524 - $0.0815 10000 In stock
18.7
0.445 in
3/8"
Red
LDPE
Gas Threads
$0.3558 - $0.5535 5000 In stock
32.7
0.748 in
1-3/16 x 13
Blue
TPE
UNF Threads
$0.0887 - $0.138 10000 In stock
11.9
0.394 in
1/8"
Blue
TPE
NPT Threads
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
M11
Red
LDPE
Metric Threads
$0.0506 - $0.0786 10000 In stock
14.0
0.472 in
M12
Red
LDPE
Metric Threads
$0.1233 - $0.1917 Request the lead time here
18.7
0.524 in
3/8"
Blue
TPE
NPT Threads
$0.1004 - $0.156 Request the lead time here
16.0
0.528 in
9/16" x 19
Red
LDPE
UNF Threads
$0.2436 - $0.3789 Request the lead time here
47.8
0.677 in
1.11/16 x 12
Red
LDPE
UNF
$0.5309 - $0.8258 2000 In stock
45.0
0.78 in
M42
Blue
TPE
Metric Threads
$0.1305 - $0.2031 Request the lead time here
29.4
0.697 in
1-1/16" x 13
Red
LDPE
UNF Threads
$0.1395 - $0.2169 Request the lead time here
21.7
0.543 in
3/4" x 17
Red
LDPE
UNF Threads
$0.0612 - $0.0951 10000 In stock
18.7
0.445 in
3/8"
Red
LDPE
UNF Threads
$0.4571 - $0.7109 Request the lead time here
0.677 in
1.11/16 x 12
Blue
TPE
UNF Threads
$0.479 - $0.7451 3000 In stock
38.8
0.63 in
1-7/16 x 13
Blue
TPE
UNF Threads
$0.1161 - $0.1806 10000 In stock
13.3
0.508 in
7/16 " x 21
Blue
TPE
UNF Threads
  • of 3
LDPE Red

20591557

Price Range
$0.1176 - $0.0756

Stock Levels
10000 In stock
Attributes
  • H
    0.472 in
  • D
    0.705 in
  • Thread Size
    M16
  • Thread Standard
    Metric Threads
  • Colour
    Red
TPE Blue

20591830

Price Range
$0.7451 - $0.479

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    M36
  • Thread Standard
    Metric Threads
  • Colour
    Blue
TPE Blue

20591731

Price Range
$0.4191 - $0.2694

Stock Levels
10000 In stock
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    3/4 "
  • Thread Standard
    BSP Threads
  • Thread Standard
    NPT Threads
TPE Blue

20591908

Price Range
$0.3785 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    1" x 15
  • Thread Standard
    UNF Threads
  • Colour
    Blue
TPE Blue

20591946

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.965 in
  • D
    1.472 in
  • Thread Size
    1-3/8" x 12
  • Thread Standard
    UNF Threads
  • Colour
    Blue
LDPE Red

20591458

Price Range
$0.0815 - $0.0524

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
TPE Blue

20591922

Price Range
$0.5535 - $0.3558

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    1-3/16 x 13
  • Thread Standard
    UNF Threads
  • Colour
    Blue
TPE Blue

20591694

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    1/8"
  • Thread Standard
    Gas Threads
  • Thread Standard
    BSP Threads
LDPE Red

20591427

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M11
  • Thread Standard
    Metric Threads
  • Colour
    Red
LDPE Red

20591533

Price Range
$0.0786 - $0.0506

Stock Levels
10000 In stock
Attributes
  • H
    0.472 in
  • D
    0.551 in
  • Thread Size
    M12
  • Thread Standard
    Metric Threads
  • Colour
    Red
TPE Blue

20591717

Price Range
$0.1917 - $0.1233

Stock Levels
Request the lead time here
Attributes
  • H
    0.524 in
  • D
    0.736 in
  • Thread Size
    3/8"
  • Thread Standard
    Gas Threads
  • Thread Standard
    NPT Threads
LDPE Red

20591618

Price Range
$0.156 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    9/16" x 19
  • Thread Standard
    UNF Threads
  • Colour
    Red
Soft Knurled Cap LDPE Red

20591687

Price Range
$0.3789 - $0.2436

Stock Levels
Request the lead time here
Attributes
  • H
    0.677 in
  • D
    1.882 in
  • Thread Size
    1.11/16 x 12
  • Thread Standard
    UNF
  • Colour
    Red
TPE Blue

20591847

Price Range
$0.8258 - $0.5309

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M42
  • Thread Standard
    Metric Threads
  • Colour
    Blue
LDPE Red

20591663

Price Range
$0.2031 - $0.1305

Stock Levels
Request the lead time here
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    1-1/16" x 13
  • Thread Standard
    UNF Threads
  • Colour
    Red
LDPE Red

20591632

Price Range
$0.2169 - $0.1395

Stock Levels
Request the lead time here
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4" x 17
  • Thread Standard
    UNF Threads
  • Colour
    Red
LDPE Red

20591434

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8"
  • Thread Standard
    UNF Threads
  • Colour
    Red
TPE Blue

20591960

Price Range
$0.7109 - $0.4571

Stock Levels
Request the lead time here
Attributes
  • H
    0.677 in
  • Thread Size
    1.11/16 x 12
  • Thread Standard
    UNF Threads
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer
TPE Blue

20591939

Price Range
$0.7451 - $0.479

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    1-7/16 x 13
  • Thread Standard
    UNF Threads
  • Colour
    Blue
TPE Blue

20591854

Price Range
$0.1806 - $0.1161

Stock Levels
10000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16 " x 21
  • Thread Standard
    UNF Threads
  • Colour
    Blue