Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.479 - $0.7451 3000 In stock
38.8
0.63 in
M36
Blue
TPE
Metric
$0.2234 - $0.3474 10000 In stock
21.7
0.543 in
3/4-16
Blue
TPE
UNF
$0.1617 - $0.2516 10000 In stock
16.0
0.465 in
1/2-20
Blue
TPE
UNF
$0.135 - $0.21 5000 In stock
24.9
0.795 in
7/8-15 in
Red
LDPE - PIR
UNF
$0.5309 - $0.8258 2000 In stock
45.0
0.78 in
1-1/4 in
Blue
TPE
NPT
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
M11
Red
LDPE - PIR
Metric
$0.2828 - $0.4398 2000 In stock
36.0
0.78 in
1-1/4 in
Red
LDPE - PIR
GAS
$0.1004 - $0.156 10000 In stock
16.0
0.528 in
9/16-19 in
Red
LDPE - PIR
UNF
$0.2436 - $0.3789 990 In stock
47.8
0.677 in
1-11/16-12 in
Red
LDPE - PIR
UNF
$0.5043 - $0.7844 8000 In stock
36.0
0.748 in
1.000 in
Blue
TPE
NPT
$0.1503 - $0.2337 7000 In stock
16.0
0.465 in
9/16-18
Blue
TPE
UNF
$0.2316 - $0.3603 4500 In stock
24.9
0.795 in
7/8-14
Blue
TPE
UNF
$0.0524 - $0.0815 10000 In stock
18.7
0.445 in
3/8 in
Red
LDPE - PIR
GAS
$0.398 - $0.6191 1390 In stock
50.3
0.807 in
1-1/2 in
Red
LDPE - PIR
GAS
$0.1395 - $0.2169 10000 In stock
21.7
0.543 in
3/4-17 in
Red
LDPE - PIR
UNF
$0.0887 - $0.138 10000 In stock
11.9
0.394 in
1/8 in
Blue
TPE
NPT
$0.1161 - $0.1806 10000 In stock
13.3
0.508 in
7/16-20
Blue
TPE
UNF
$0.5309 - $0.8258 2000 In stock
0.866 in
1-5/8-12
Blue
TPE
UNF
$0.2828 - $0.4398 2000 In stock
45.0
0.78 in
1-5/8-12 in
Red
LDPE - PIR
UNF
$0.0887 - $0.138 10000 In stock
11.9
0.394 in
M10
Blue
TPE
Metric
  • of 3
38.8 mm TPE Blue

20591830

Price Range
$0.7451 - $0.479

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    M36
  • Thread Standard
    Metric
  • Colour
    Blue
21.7 mm TPE Blue

20591885

Price Range
$0.3474 - $0.2234

Stock Levels
10000 In stock
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4-16
  • Thread Standard
    UNF
  • Colour
    Blue
16.2 mm TPE Blue

20591878

Price Range
$0.2516 - $0.1617

Stock Levels
10000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    1/2-20
  • Thread Standard
    UNF
  • Colour
    Blue
LDPE - PIR Red

20591649

Price Range
$0.21 - $0.135

Stock Levels
5000 In stock
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8-15 in
  • Thread Standard
    UNF
  • Colour
    Red
45.0 mm TPE Blue

20591755

Price Range
$0.8258 - $0.5309

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    1-1/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591427

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M11
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591496

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.417 in
  • Thread Size
    1-1/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591618

Price Range
$0.156 - $0.1004

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    9/16-19 in
  • Thread Standard
    UNF
  • Colour
    Red
Soft Knurled Cap LDPE - PIR Red

20591687

Price Range
$0.3789 - $0.2436

Stock Levels
990 In stock
Attributes
  • H
    0.677 in
  • D
    1.882 in
  • Thread Size
    1-11/16-12 in
  • Thread Standard
    UNF
  • Colour
    Red
36.0 mm TPE Blue

20591748

Price Range
$0.7844 - $0.5043

Stock Levels
8000 In stock
Attributes
  • H
    0.748 in
  • D
    1.417 in
  • Thread Size
    1.000 in
  • Thread Standard
    NPT
  • Thread Standard
    BSP
16.2 mm TPE Blue

20591861

Price Range
$0.2337 - $0.1503

Stock Levels
7000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    9/16-18
  • Thread Standard
    UNF
  • Colour
    Blue
24.9 mm TPE Blue

20591892

Price Range
$0.3603 - $0.2316

Stock Levels
4500 In stock
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8-14
  • Thread Standard
    UNF
  • Colour
    Blue
LDPE - PIR Red

20591458

Price Range
$0.0815 - $0.0524

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
LDPE - PIR Red

20591526

Price Range
$0.6191 - $0.398

Stock Levels
1390 In stock
Attributes
  • H
    0.807 in
  • D
    1.98 in
  • Thread Size
    1-1/2 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591632

Price Range
$0.2169 - $0.1395

Stock Levels
10000 In stock
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4-17 in
  • Thread Standard
    UNF
  • Colour
    Red
11.9 mm TPE Blue

20591694

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    1/8 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
13.3 mm TPE Blue

20591854

Price Range
$0.1806 - $0.1161

Stock Levels
10000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16-20
  • Thread Standard
    UNF
  • Colour
    Blue
44.8 mm TPE Blue

20591953

Price Range
$0.8258 - $0.5309

Stock Levels
2000 In stock
Attributes
  • H
    0.866 in
  • Thread Size
    1-5/8-12
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer
Soft Knurled Cap LDPE - PIR Red

20591519

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    1-5/8-12 in
  • Thread Standard
    UNF
  • Colour
    Red
11.9 mm TPE Blue

20591779

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M10
  • Thread Standard
    Metric
  • Colour
    Blue