Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.479 - $0.7451 | 3000 In stock |
38.8
|
0.63 in
16.0 mm
|
1-7/16-12
|
Blue
|
TPE
|
UNF
|
||
| $0.0524 - $0.0815 | 10000 In stock |
18.7
|
0.445 in
11.3 mm
|
3/8
|
Red
|
LDPE
|
GAS
|
||
| $0.398 - $0.6191 | 1390 In stock |
50.3
|
0.807 in
20.5 mm
|
1-1/2
|
Red
|
LDPE
|
GAS
|
||
| $0.0756 - $0.1176 | 10000 In stock |
17.9
|
0.472 in
12.0 mm
|
M16
|
Red
|
LDPE
|
Metric
|
||
| $0.1478 - $0.2298 | 6000 In stock |
29.4
|
0.697 in
17.7 mm
|
1" x 14
|
Red
|
LDPE
|
UNF
|
||
| $0.2694 - $0.4191 | 10000 In stock |
29.4
|
0.677 in
17.2 mm
|
3/4
|
Blue
|
TPE
|
NPT
|
||
| $0.0887 - $0.138 | 10000 In stock |
11.9
|
0.394 in
10.0 mm
|
M10
|
Blue
|
TPE
|
Metric
|
||
| $0.0612 - $0.0951 | 10000 In stock |
11.9
|
0.445 in
11.3 mm
|
3/8
|
Red
|
LDPE
|
UNF
|
||
| $0.0506 - $0.0786 | 10000 In stock |
14.0
|
0.472 in
12.0 mm
|
M12
|
Red
|
LDPE
|
Metric
|
||
| $0.1004 - $0.156 | Request the lead time here |
15.9
|
0.472 in
12.0 mm
|
M14
|
Red
|
LDPE
|
Metric
|
||
| $0.1305 - $0.2031 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1.1/16" x 12
|
Red
|
LDPE
|
UNF
|
||
| $0.1161 - $0.1806 | 10000 In stock |
13.3
|
0.508 in
12.9 mm
|
7/16-20
|
Blue
|
TPE
|
UNF
|
||
| $0.5309 - $0.8258 | 2000 In stock |
|
0.866 in
22.0 mm
|
1-5/8-12
|
Blue
|
TPE
|
UNF
|
||
| $0.0797 - $0.1239 | 10000 In stock |
13.3
|
0.508 in
12.9 mm
|
7/16 x 20
|
Red
|
LDPE
|
UNF
|
||
| $0.1233 - $0.1917 | Request the lead time here |
18.7
|
0.524 in
13.3 mm
|
3/8
|
Blue
|
TPE
|
NPT
|
||
| $0.1233 - $0.1917 | 10000 In stock |
23.2
|
0.531 in
13.5 mm
|
1/2"
|
Blue
|
TPE
|
NPT
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue