Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.4597 - $0.5497 | 1000 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.6448 - $1.32 | 53100 In stock | 
0.126 in
 
3.2 mm
 |  | ||
| $0.5201 - $1.0648 | 2500 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.4726 - $0.5654 | 1000 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.4693 - $0.5616 | 2000 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.4464 - $0.932 | 6700 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.4748 - $0.5677 | 1000 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.4723 - $0.967 | 8100 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.8122 - $0.9715 | 6000 In stock | 
0.268 in
 
6.8 mm
 |  | ||
| $0.4723 - $0.967 | 800 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.7397 - $1.5137 | Request the lead time here | 
0.165 in
 
4.2 mm
 |  | ||
| $0.7984 - $2.0718 | Request the lead time here | 
0.201 in
 
5.1 mm
 |  | ||
| $0.5201 - $1.3834 | 4900 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.5342 - $1.4307 | Request the lead time here | 
0.305 in
 
7.7 mm
 |  | ||
| $0.5111 - $1.0666 | 700 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.4787 - $0.5724 | 20000 In stock | 
0.165 in
 
4.2 mm
 |  | ||
| $0.7861 - $1.6088 | 29300 In stock | 
0.201 in
 
5.1 mm
 |  | ||
| $0.3776 - $0.789 | 5200 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.4464 - $0.932 | 300 In stock | 
0.146 in
 
3.7 mm
 |  | ||
| $0.6684 - $1.2916 | 19700 In stock | 
0.305 in
 
7.7 mm
 |  | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue