Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.5201 - $1.0648 8100 In stock
0.165 in
$0.7155 - $1.5054 4100 In stock
0.305 in
$0.4723 - $0.967 4335 In stock
0.205 in
$0.7397 - $1.5137 3400 In stock
0.165 in
$0.7397 - $1.5137 5000 In stock
0.165 in
$0.6644 - $1.7611 61300 In stock
0.165 in
$0.6644 - $1.768 3900 In stock
0.165 in
$0.6644 - $1.3601 2000 In stock
0.165 in
$0.4846 - $1.0116 6300 In stock
0.205 in
$0.4748 - $0.5677 1000 In stock
0.165 in
$0.5201 - $1.0648 2500 In stock
0.165 in
$0.4723 - $0.967 8100 In stock
0.165 in
$0.7984 - $2.0718 Request the lead time here
0.201 in
$0.4597 - $0.5497 1000 In stock
0.146 in
$0.7397 - $1.5137 Request the lead time here
0.165 in
$0.6448 - $1.32 53100 In stock
0.126 in
$0.4726 - $0.5654 1000 In stock
0.146 in
$0.8122 - $0.9715 6000 In stock
0.268 in
$0.4787 - $0.5724 20000 In stock
0.165 in
$0.5111 - $1.0666 700 In stock
0.165 in
  • of 2
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$1.0648 - $0.5201

Stock Levels
8100 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.039 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 5 mm | 0.197 in

SFF-021

Price Range
$1.5054 - $0.7155

Stock Levels
4100 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.315 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-006-P5X6.5B

Price Range
$0.967 - $0.4723

Stock Levels
4335 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.205 in
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.047 in
Rivet Mount Feet - TPE ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
$1.5137 - $0.7397

Stock Levels
3400 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-009-P4X7B

Price Range
$1.5137 - $0.7397

Stock Levels
5000 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-008-P4X8B

Price Range
$1.7611 - $0.6644

Stock Levels
61300 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.157 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
$1.768 - $0.6644

Stock Levels
3900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-008-P4X6B

Price Range
$1.3601 - $0.6644

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 1.3 mm | 0.051 in

FF-006-P5X7.5B

Price Range
$1.0116 - $0.4846

Stock Levels
6300 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.205 in
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.091 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.5677 - $0.4748

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$1.0648 - $0.5201

Stock Levels
2500 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.146 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-006-P4X7B

Price Range
$0.967 - $0.4723

Stock Levels
8100 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 14.2 mm | 0.560 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-004B

Price Range
$2.0718 - $0.7984

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.5497 - $0.4597

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.5137 - $0.7397

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$1.32 - $0.6448

Stock Levels
53100 In stock
Attributes
  • Base Diameter
    0.559 in
  • Base Height
    0.217 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.5654 - $0.4726

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Push Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ; Elastomer

FBR-1

Price Range
$0.9715 - $0.8122

Stock Levels
6000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
$0.5724 - $0.4787

Stock Levels
20000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-010-P4X8B

Price Range
$1.0666 - $0.5111

Stock Levels
700 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.354 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in