Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.4723 - $0.967 800 In stock
0.165 in
$0.4693 - $0.5616 2000 In stock
0.146 in
$0.4464 - $0.932 6700 In stock
0.146 in
$0.7861 - $1.6088 29300 In stock
0.201 in
$0.3776 - $0.789 5200 In stock
0.146 in
$0.4464 - $0.932 300 In stock
0.146 in
$0.6684 - $1.2916 19700 In stock
0.305 in
$0.4626 - $0.5536 31900 In stock
0.146 in
$0.5201 - $1.0648 5100 In stock
0.165 in
$0.5201 - $1.3834 4900 In stock
0.165 in
$0.5342 - $1.4307 Request the lead time here
0.305 in
$0.3776 - $0.789 3800 In stock
0.146 in
$0.9965 - $2.214 18000 In stock
0.305 in
$0.5201 - $1.3834 Request the lead time here
0.165 in
$0.4675 - $1.2365 2900 In stock
0.165 in
  • of 2
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$0.967 - $0.4723

Stock Levels
800 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
$0.5616 - $0.4693

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.932 - $0.4464

Stock Levels
6700 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.126 in
Rivet Mount Feet - TPE ; Height 14.0 mm | 0.551 in ;Base Diameter 24.1 mm | 0.950 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-001B

Price Range
$1.6088 - $0.7861

Stock Levels
29300 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.551 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
$0.789 - $0.3776

Stock Levels
5200 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
$0.932 - $0.4464

Stock Levels
300 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.087 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$1.2916 - $0.6684

Stock Levels
19700 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.5536 - $0.4626

Stock Levels
31900 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.150 in

FF-005-P4X8B

Price Range
$1.0648 - $0.5201

Stock Levels
5100 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | .071 in

FF-005-P4X6B

Price Range
$1.3834 - $0.5201

Stock Levels
4900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
Rivet Mount Feet - TPE ; Height 5.0 mm | 0.197 in ;Base Diameter 24.9 mm | 0.980 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
$1.4307 - $0.5342

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.197 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.020 in

FF-13-P3.5X4.5B

Price Range
$0.789 - $0.3776

Stock Levels
3800 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.047 in
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$2.214 - $0.9965

Stock Levels
18000 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.591 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-005-P4X5B

Price Range
$1.3834 - $0.5201

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-010-P4X7B

Price Range
$1.2365 - $0.4675

Stock Levels
2900 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.354 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in