Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.0788 - $0.4808 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.1868 - $1.166 | 58025 In stock |
0.835 in
21.2 mm
|
||
| $0.1451 - $0.1704 | 663 In stock |
0.469 in
11.9 mm
|
||
| $0.2177 - $0.2559 | 157 In stock |
0.854 in
21.7 mm
|
||
| $0.1865 - $0.4661 | 3181 In stock |
0.445 in
11.3 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.1917 - $1.1973 | 7602 In stock |
0.807 in
20.5 mm
|
||
| $0.2258 - $1.3799 | 8785 In stock |
0.969 in
24.6 mm
|
||
| $0.5933 - $3.717 | 1261 In stock |
1.437 in
36.5 mm
|
||
| $0.7931 - $4.9482 | 3706 In stock |
2.028 in
51.5 mm
|
||
| 494385 | $0.4178 - $0.4925 | 1399 In stock |
1.201 in
30.5 mm
|
|
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $0.2435 - $0.6086 | 47271 In stock |
0.650 in
16.5 mm
|
||
| $0.404 - $1.0115 | 690 In stock |
0.827 in
21 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $0.7367 - $1.8392 | 500 In stock |
1.480 in
37.6 mm
|
||
| $0.0972 - $0.1146 | 12400 In stock |
0.421 in
10.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue