Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | |
---|---|---|---|---|
$0.2822 - $3.7314 | 2000 In stock |
0.102 in
2.6 mm
|
||
$0.0969 - $1.2804 | 16139 In stock |
0.331 in
8.4 mm
|
||
$0.1701 - $2.2505 | 3181 In stock |
0.445 in
11.3 mm
|
||
$0.6017 - $7.9523 | 100 In stock |
1.126 in
28.6 mm
|
||
$0.5435 - $7.1828 | 2761 In stock |
1.437 in
36.5 mm
|
||
$0.1736 - $0.2045 | Request the lead time here |
0.614 in
15.6 mm
|
||
$0.2636 - $0.3102 | 1000 In stock |
1.043 in
26.5 mm
|
||
$0.4572 - $6.0401 | 3574 In stock |
1.252 in
31.8 mm
|
||
$4.0112 - $53.1465 | 205 In stock |
3.406 in
86.5 mm
|
||
$0.294 - $3.8711 | 1290 In stock |
0.130 in
3.3 mm
|
||
$0.3686 - $0.4337 | 521 In stock |
0.827 in
21.0 mm
|
||
$0.6602 - $8.7219 | 548 In stock |
0.976 in
24.8 mm
|
||
$0.4037 - $5.3405 | 3900 In stock |
1.201 in
30.5 mm
|
||
$0.6717 - $8.8619 | 500 In stock |
1.480 in
37.6 mm
|
||
$0.3731 - $0.4385 | 934 In stock |
1.319 in
33.5 mm
|
||
$0.294 - $3.8711 | 24892 In stock |
0.346 in
8.8 mm
|
||
BP1058A | $0.1736 - $2.2971 | 269500 In stock |
0.614 in
15.6 mm
|
|
$0.4713 - $6.2265 | 60620 In stock |
0.807 in
20.5 mm
|
||
$0.1748 - $2.3133 | 7602 In stock |
0.807 in
20.5 mm
|
||
$4.221 - $55.8983 | Request the lead time here |
2.902 in
73.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue