Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.5226 - $6.9263 | 5475 In stock |
1.370 in
34.8 mm
|
||
| $0.6623 - $8.7452 | 1733 In stock |
1.811 in
46 mm
|
||
| $1.5135 - $20.0321 | 400 In stock |
2.756 in
70 mm
|
||
| $0.1007 - $0.1184 | 3100 In stock |
0.287 in
7.3 mm
|
||
| $0.1482 - $0.1743 | 4900 In stock |
0.571 in
14.5 mm
|
||
| $0.225 - $0.2636 | 3275 In stock |
1.004 in
25.5 mm
|
||
| $0.0581 - $0.0681 | 5000 In stock |
0.181 in
4.6 mm
|
||
| $0.2751 - $3.6381 | 965 In stock |
0.768 in
19.5 mm
|
||
| $0.1401 - $1.8539 | 9756 In stock |
0.469 in
11.9 mm
|
||
| $0.0969 - $1.2804 | 16139 In stock |
0.331 in
8.4 mm
|
||
| $0.1884 - $2.4954 | 86452 In stock |
0.591 in
15 mm
|
||
| $0.6717 - $8.8619 | 500 In stock |
1.480 in
37.6 mm
|
||
| $0.0855 - $1.1289 | Request the lead time here |
0.366 in
9.3 mm
|
||
| $4.2443 - $11.8935 | 195 In stock |
3.346 in
85 mm
|
||
| $0.2661 - $3.5213 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.1703 - $2.2527 | 58025 In stock |
0.835 in
21.2 mm
|
||
| $0.1748 - $2.3133 | 7602 In stock |
0.807 in
20.5 mm
|
||
| $0.2174 - $2.8686 | 8785 In stock |
0.969 in
24.6 mm
|
||
| $0.3758 - $4.9907 | 8956 In stock |
1.142 in
29 mm
|
||
| $0.5435 - $7.1828 | 2761 In stock |
1.437 in
36.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue