Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Diameter | View | |
---|---|---|---|---|
$0.2187 - $2.8919 | Request the lead time here |
0.882 in
22.4 mm
|
||
$0.225 - $2.985 | 8663 In stock |
1.004 in
25.5 mm
|
||
$0.3731 - $4.9437 | 3833 In stock |
1.319 in
33.5 mm
|
||
$0.4689 - $6.1799 | 1990 In stock |
1.598 in
40.6 mm
|
||
$1.3644 - $18.0731 | 750 In stock |
2.283 in
58 mm
|
||
$4.9205 - $65.0397 | 486 In stock |
3.890 in
98.8 mm
|
||
$0.0906 - $0.1065 | 12000 In stock |
0.173 in
4.4 mm
|
||
$0.294 - $0.3477 | 440 In stock |
0.366 in
9.3 mm
|
||
$0.2751 - $3.6381 | 965 In stock |
0.768 in
19.5 mm
|
||
$0.3731 - $4.9437 | 900 In stock |
0.906 in
23 mm
|
||
$0.1814 - $2.402 | 15233 In stock |
0.539 in
13.7 mm
|
||
$0.9051 - $11.9633 | 494 In stock |
1.705 in
43.3 mm
|
||
$0.195 - $2.5887 | 4975 In stock |
0.724 in
18.4 mm
|
||
$3.1715 - $42.0929 | 1463 In stock |
2.346 in
59.6 mm
|
||
$6.7629 - $89.4092 | 503 In stock |
4.398 in
111.7 mm
|
||
$0.1814 - $0.2132 | 2000 In stock |
0.539 in
13.7 mm
|
||
$5.2472 - $14.7617 | 50 In stock |
4.350 in
110.5 mm
|
||
$0.0798 - $0.0938 | 5200 In stock |
0.484 in
12.3 mm
|
||
$0.2127 - $0.2496 | 2331 In stock |
0.921 in
23.4 mm
|
||
12792B | $0.2009 - $2.6585 | 4392 In stock |
0.760 in
19.3 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue