Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$4.0112 - $53.1465 205 In stock
3.406 in
$0.1401 - $0.1647 663 In stock
0.469 in
$0.2103 - $0.2472 157 In stock
0.854 in
$0.1401 - $1.8539 9756 In stock
0.469 in
$0.2225 - $2.9385 45035 In stock
0.650 in
$0.3686 - $4.8972 690 In stock
0.827 in
$0.1907 - $2.5187 1444 In stock
0.083 in
$0.1007 - $1.3293 10891 In stock
0.287 in
$0.0939 - $1.2429 12810 In stock
0.421 in
$0.3102 - $4.1043 9300 In stock
0.575 in
$0.2751 - $3.6381 2770 In stock
0.791 in
$0.0906 - $1.1957 Request the lead time here
0.173 in
$0.0855 - $1.1289 252 In stock
0.366 in
$0.0855 - $0.1005 Request the lead time here
0.366 in
$0.195 - $0.2294 9252 In stock
0.724 in
494385 $0.4037 - $0.4758 1399 In stock
1.201 in
$4.2443 - $11.8935 195 In stock
3.346 in
$0.0939 - $0.1107 7400 In stock
0.421 in
$0.294 - $3.8711 1000 In stock
0.106 in
$0.294 - $3.8711 24892 In stock
0.346 in
  • of 6
Push-In Plug - ; Fitting Diameter 86.5 mm | 3.406 in ; Fitting Height 17.4 mm | 0.685 in

BP1164A

Price Range
$53.1465 - $4.0112

Stock Levels
205 In stock
Attributes
  • Fitting Diameter
    3.406 in
  • Flange Diameter
    3.909 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 11.9 mm; 7.0 mm; LDPE; Black

494370

Price Range
$0.1647 - $0.1401

Stock Levels
663 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.63 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 21.7 mm; 8.0 mm; LDPE; Black

494379

Price Range
$0.2472 - $0.2103

Stock Levels
157 In stock
Attributes
  • Fitting Diameter
    0.854 in
  • Flange Diameter
    0.984 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ; Fitting Height 7 mm | 0.276 in

BP1040A

Price Range
$1.8539 - $0.1401

Stock Levels
9756 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 16.5 mm | 0.650 in ; Fitting Height 7 mm | 0.276 in

BP1060A

Price Range
$2.9385 - $0.2225

Stock Levels
45035 In stock
Attributes
  • Fitting Diameter
    0.650 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 21 mm | 0.827 in ; Fitting Height 13 mm | 0.512 in

BP1080A

Price Range
$4.8972 - $0.3686

Stock Levels
690 In stock
Attributes
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.007 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ; Fitting Height 7 mm | 0.276 in

BP1000A

Price Range
$2.5187 - $0.1907

Stock Levels
1444 In stock
Attributes
  • Fitting Diameter
    0.083 in
  • Flange Diameter
    0.138 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ; Fitting Height 6 mm | 0.236 in

BP1018A

Price Range
$1.3293 - $0.1007

Stock Levels
10891 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ; Fitting Height 5.5 mm | 0.217 in

BP1034A

Price Range
$1.2429 - $0.0939

Stock Levels
12810 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ; Fitting Height 9.5 mm | 0.374 in

BP1054A

Price Range
$4.1043 - $0.3102

Stock Levels
9300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ; Fitting Height 9 mm | 0.354 in

BP1074A

Price Range
$3.6381 - $0.2751

Stock Levels
2770 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 4.4 mm | 0.173 in ; Fitting Height 5.2 mm | 0.205 in

BP1008A

Price Range
$1.1957 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 4.5 mm | 0.177 in

BP1026A

Price Range
$1.1289 - $0.0855

Stock Levels
252 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 9.3 mm; 4.5 mm; LDPE; Black

494368

Price Range
$0.1005 - $0.0855

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 18.4 mm; 8.0 mm; LDPE; Black

494377

Price Range
$0.2294 - $0.195

Stock Levels
9252 In stock
Attributes
  • Fitting Diameter
    0.724 in
  • Flange Diameter
    0.984 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 30.5 mm; 12.0 mm; LDPE; Black

494385

Price Range
$0.4758 - $0.4037

Stock Levels
1399 In stock
Attributes
  • Fitting Diameter
    1.201 in
  • Flange Diameter
    1.417 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ; Fitting Height 18 mm | 0.709 in

BP1162A

Price Range
$11.8935 - $4.2443

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 10.7 mm; 6.0 mm; LDPE; Black

494369

Price Range
$0.1107 - $0.0939

Stock Levels
7400 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 2.7 mm | 0.106 in ; Fitting Height 6 mm | 0.236 in

BP1004A

Price Range
$3.8711 - $0.294

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.106 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 8.8 mm | 0.346 in ; Fitting Height 8 mm | 0.315 in

BP1022A

Price Range
$3.8711 - $0.294

Stock Levels
24892 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Flange Diameter
    0.453 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene