Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Colour: Yellow Series Code:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Diameter | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0623 - $0.3801 | 11047 In stock |
|
|
0.324 in
8.2 mm
|
||
| $0.0623 - $0.3801 | 2180 In stock |
|
|
0.262 in
6.7 mm
|
||
| $0.4499 - $2.7495 | 910 In stock |
|
|
1.360 in
34.5 mm
|
||
| $0.0744 - $0.4542 | 17957 In stock |
|
|
0.610 in
15.5 mm
|
||
| $0.0791 - $0.4833 | 7566 In stock |
|
|
0.732 in
18.6 mm
|
||
| $0.2282 - $1.3944 | 2000 In stock |
|
|
1.090 in
27.7 mm
|
||
| $0.0816 - $0.4986 | 4246 In stock |
|
|
0.798 in
20.3 mm
|
||
| $0.0648 - $0.3954 | 11625 In stock |
|
|
0.437 in
11.1 mm
|
||
| $0.2348 - $1.4345 | 3500 In stock |
|
|
1.215 in
30.9 mm
|
||
| $0.0722 - $0.4416 | 24561 In stock |
|
|
0.558 in
14.2 mm
|
||
| $1.0667 - $2.6552 | 1178 In stock |
|
|
1.775 in
45.1 mm
|
||
| $0.1281 - $0.7832 | 56376 In stock |
|
|
0.206 in
5.2 mm
|
||
| $0.9537 - $2.3873 | 40 In stock |
|
|
1.525 in
38.7 mm
|
||
| $0.0624 - $0.3818 | 7000 In stock |
|
|
0.380 in
9.7 mm
|
||
| $0.2303 - $1.4072 | Request the lead time here |
|
|
1.160 in
29.5 mm
|
||
| $0.0759 - $0.4638 | 3407 In stock |
|
|
0.676 in
17.2 mm
|
||
| $0.0945 - $0.5781 | 7840 In stock |
|
|
0.972 in
24.7 mm
|
||
| $0.3432 - $2.0981 | 10978 In stock |
|
|
0.480 in
12.2 mm
|
||
| $0.0696 - $0.4253 | 25526 In stock |
|
|
0.495 in
12.6 mm
|
||
| $0.3824 - $0.9558 | 1900 In stock |
|
|
1.405 in
35.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue