Quantity | Unit price |
---|---|
1000 - 9999 | $0.1512 |
10000 - 24999 | $0.1436 |
25000 + | $0.1361 |
Anchor Length | 0.391 in |
---|---|
Anchor Length | 9.9 mm |
Compatible Hole Diameter | 0.22 in |
Compatible Hole Diameter | 5.6 mm |
Compatible Panel Thickness Range | 0.031 in |
Compatible Panel Thickness Range | 0.8 mm |
Head Diameter | 0.344 in |
Head Diameter | 8.7 mm |
Head Height | 1.5 mm |
Head Height | 0.060 in |
Material | Acetal |
Full Material | Acetal |
Colour | Black |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue