Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0425 - $0.0582 | 80000 In stock |
0.114 in
2.9 mm
|
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
||
| $0.1086 - $0.149 | 6000 In stock |
0.24 in
6.1 mm
|
|
0.053 in
1.3 mm
|
0.498 in
12.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0539 - $0.074 | 33000 In stock |
0.146 in
3.7 mm
|
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0867 - $0.119 | 7000 In stock |
0.303 in
7.7 mm
|
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
0.438 in
11.1 mm
|
||
| $0.1032 - $0.1416 | 13500 In stock |
0.24 in
6.1 mm
|
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
||
| $0.059 - $0.0809 | 900 In stock |
0.094 in
2.4 mm
|
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.141 in
3.6 mm
|
||
| $0.0467 - $0.0639 | Request the lead time here |
0.201 in
5.1 mm
|
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
||
| $0.0384 - $0.0527 | 32000 In stock |
0.094 in
2.4 mm
|
|
0.040 in
1 mm
|
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
||
| $0.044 - $0.0603 | 5000 In stock |
0.165 in
4.2 mm
|
|
0.123 in
3.1 mm
|
0.065 in
1.7 mm
|
0.344 in
8.7 mm
|
||
| $0.0948 - $0.1301 | 6500 In stock |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.060 in
1.5 mm
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0384 - $0.0527 | 26000 In stock |
0.094 in
2.4 mm
|
|
0.033 in
0.8 mm
|
0.093 in
2.4 mm
|
0.281 in
7.1 mm
|
||
| $0.0668 - $0.0915 | 3000 In stock |
0.24 in
6.1 mm
|
|
0.042 in
1.1 mm
|
0.276 in
7 mm
|
0.453 in
11.5 mm
|
||
| $0.068 - $0.0932 | Request the lead time here |
0.244 in
6.2 mm
|
|
0.057 in
1.4 mm
|
0.099 in
2.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0879 - $0.1206 | 10000 In stock |
0.181 in
4.6 mm
|
|
0.071 in
1.8 mm
|
0.556 in
14.1 mm
|
0.344 in
8.7 mm
|
||
| $0.0698 - $0.0959 | 4000 In stock |
0.244 in
6.2 mm
|
|
0.060 in
1.5 mm
|
0.480 in
12.2 mm
|
0.594 in
15.1 mm
|
||
| $0.1563 - $0.2147 | 85000 In stock |
0.256 in
6.5 mm
|
|
0.033 in
0.8 mm
|
0.197 in
5 mm
|
0.344 in
8.7 mm
|
||
| $0.0812 - $0.1112 | 36000 In stock |
0.24 in
6.1 mm
|
|
0.058 in
1.5 mm
|
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0741 - $0.1016 | Request the lead time here |
0.24 in
6.1 mm
|
|
0.051 in
1.3 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0608 - $0.0834 | 2000 In stock |
0.091 in
2.3 mm
|
|
0.038 in
1 mm
|
0.066 in
1.7 mm
|
0.187 in
4.7 mm
|
||
| $0.0747 - $0.1026 | 6000 In stock |
0.24 in
6.1 mm
|
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm