Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Removable Push-In Rivets comprise of a two part assembly; a pin and a grommet. The range includes options where the pin and grommet are provided unassembled or provided fully assembled.
Easy to install - they can be easily snapped into position by hand. The rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.
These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|
$0.3826 - $0.7247 | 7000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
||
$0.4477 - $0.8514 | 6000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
||
$0.2544 - $0.2966 | 17000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
$0.2796 - $0.3261 | Request the lead time here |
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
0.188 in
4.8 mm
|
||
$0.5786 - $0.6749 | 17500 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
$0.2796 - $0.3261 | 83000 In stock |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
||
$0.5786 - $0.6749 | 893500 In stock |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
$0.5261 - $0.6137 | 107500 In stock |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
$0.2796 - $0.3261 | 3000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
$0.5261 - $0.6137 | 15000 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue