Menu Search

Push Pull Knurled Knobs

In stock

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.50 - $3.40 225 In stock
2.125 in
1.000 in
1/4" x 20
Stud
Not Applicable
Polypropylene
$1.00 - $2.20 Request the lead time here
0.750 in
10-32
Stud
Not Applicable
PP
$1.20 - $2.70 Request the lead time here
0.620 in
1.000 in
5/16-18
Stud
Steel
Polypropylene
$1.00 - $2.20 Request the lead time here
0.750 in
10-24
Blind Hole (Stop Nut)
Molded Plastic
PP
$1.20 - $2.60 Request the lead time here
1.000 in
1/4" x 20
Stud
Steel
Polypropylene
$1.30 - $2.80 Request the lead time here
0.875 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
$1.30 - $2.80 Request the lead time here
1.000 in
1.000 in
1/4" x 20
Stud
Not Applicable
Polypropylene
$1.00 - $2.20 Request the lead time here
0.750 in
10-24
Stud
Steel
PP
$0.90 - $2.00 Request the lead time here
0.500 in
0.750 in
10-24
Stud
Not Applicable
PP
$0.90 - $1.90 Request the lead time here
0.250 in
0.750 in
8-32
Stop Nut
Steel
Polypropylene
$1.20 - $2.60 Request the lead time here
0.500 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
$1.30 - $2.90 Request the lead time here
1.000 in
8-32
Stud
Steel
Polypropylene
$0.90 - $2.00 Request the lead time here
0.500 in
0.750 in
1/4" x 20
Stud
Steel
Polypropylene
$0.70 - $1.60 Request the lead time here
0.250 in
0.630 in
10-32
Not Applicable
Not Applicable
PP
$0.90 - $1.98 Request the lead time here
0.750 in
1/4" x 20
Stud
Steel
Polypropylene
$1.20 - $2.60 Request the lead time here
1.000 in
10-24
Stud
Steel
Polypropylene
$1.20 - $2.70 Request the lead time here
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
$1.20 - $2.70 Request the lead time here
0.750 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 54 mm | 2.125 in

KN4C2125K6---21

Price Range
$3.40 - $1.50

Stock Levels
225 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    2.125 in
  • Thread Size
    1/4" x 20
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN02----K3-LN21

Price Range
$2.20 - $1.00

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-32
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 15.7 mm | 0.620 in

KN5C0625K6C--21

Price Range
$2.70 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.620 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Blind Hole (Stop Nut)

KN02----K7-L-21

Price Range
$2.20 - $1.00

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4" x 20
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 22.2 mm | 0.875 in

KN5C0875K6D--21

Price Range
$2.80 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.875 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000K6D--21

Price Range
$2.80 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.000 in
  • Thread Size
    1/4" x 20
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K7---2R

Price Range
$2.20 - $1.00

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN040500K7---2R

Price Range
$2.00 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.500 in
  • Thread Size
    10-24
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 6.4 mm | 0.250 in

KN820250K7---2R

Price Range
$1.90 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.250 in
  • Thread Size
    8-32
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KN5C0500K6D--2R

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 8-32; Insert Type Stud

KN82----K6D--22

Price Range
$2.90 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    8-32
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C0500K7---21

Price Range
$2.00 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.500 in
  • Thread Size
    1/4" x 20
Knurled Knob - Knob Diameter 16 mm | 0.630 in; Thread Size 10-32; Stud Length 6.4 mm | 0.250 in

KN020250K1---21

Price Range
$1.60 - $0.70

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.630 in
  • Knob Height
    0.190 in
  • Stud Length
    0.250 in
  • Thread Size
    10-32
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 9.5 mm | 0.375 in

KN4C0375K7---21

Price Range
$1.98 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    1/4" x 20
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$2.70 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 19.1 mm | 0.750 in

KN020750K6---21

Price Range
$2.70 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-32