Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
|||
| Request the lead time here |
|
0.375 in
9.5 mm
|
6-32
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.63 in
16.0 mm
|
M5
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
Polypropylene
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-32
|
Stop Nut
|
Not Applicable
|
Nylon
|
|||
| Request the lead time here |
0.370 in
9.4 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.5 in
12.7 mm
|
M4
|
Through Hole
|
Aluminium
|
Acetal
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
1/4" x 20
|
Stop Nut
|
Not Applicable
|
Nylon
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|||
| Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic
|
PP
|
|||
| Request the lead time here |
|
1.000 in
25.4 mm
|
8-32
|
Stud
|
Steel
|
Polypropylene
|
|||
| Request the lead time here |
|
1.000 in
25.4 mm
|
5/16-18
|
Through Hole
|
Aluminium
|
Acetal
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue