Menu Search

Push Pull Round Knobs

In stock

Push Pull Rounded Knobs are used for application that require a simple up-down actuation and offer a smooth and round ergonomic grip. These plastic thumbscrew knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.70 - $3.70 Request the lead time here
1.600 in
3/8-16
Blind Hole
Steel
PP
$1.70 - $3.70 Request the lead time here
1.600 in
5/16-18
Blind Hole
Steel
PP
$1.70 - $3.70 200 In stock
1.600 in
1/4" x 20
Blind Hole
Steel
PP
Round Knob - Knob Diameter 40.6 mm | 1.600 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----PL5--21

Price Range
$3.70 - $1.70

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.600 in
  • Knob Height
    0.380 in
  • Finish
    Clear Zinc
Round Knob - Knob Diameter 40.6 mm | 1.600 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----PL5--22

Price Range
$3.70 - $1.70

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.600 in
  • Knob Height
    0.380 in
  • Finish
    Yellow Zinc
Round Knob - Knob Diameter 40.6 mm | 1.600 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----PL5--21

Price Range
$3.70 - $1.70

Stock Levels
200 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.600 in
  • Knob Height
    0.380 in
  • Finish
    Clear Zinc