Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Pull Rounded Knobs are used for application that require a simple up-down actuation and offer a smooth and round ergonomic grip. These plastic thumbscrew knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $1.70 - $3.70 | 200 In stock |
1.600 in
40.6 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $1.70 - $3.70 | Request the lead time here |
1.600 in
40.6 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $1.70 - $3.70 | Request the lead time here |
1.600 in
40.6 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP