Menu Search

Quick Assembly Sleeves

In stock

Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Flat Width View
$216.00 - $269.80 Request the lead time here
1.102 in
1.772 in
$285.00 - $355.60 Request the lead time here
3.543 in
5.709 in
$417.20 - $520.10 4 In stock
2.244 in
3.543 in
$171.00 - $214.00 Request the lead time here
0.866 in
1.378 in
$341.90 - $379.80 7 In stock
1.377 in
5.118 in
$242.20 - $302.60 Request the lead time here
1.220 in
1.969 in
$326.20 - $408.40 2 In stock
4.331 in
6.929 in
$496.70 - $551.90 Request the lead time here
1.968 in
7.007 in
$189.80 - $237.10 Request the lead time here
0.984 in
1.575 in
$255.00 - $320.30 2 In stock
2.756 in
4.528 in
$247.70 - $275.30 Request the lead time here
0.984 in
3.740 in
$293.80 - $367.30 1 In stock
1.496 in
2.362 in
$367.30 - $458.40 2 In stock
4.921 in
7.874 in
$425.70 - $473.00 Request the lead time here
1.771 in
6.377 in
$251.70 - $279.60 2 In stock
1.181 in
4.527 in
$3,194.80 - $3,551.00 Request the lead time here
3.500 in
12.312 in
$4,423.40 - $4,915.00 Request the lead time here
10.000 in
32.875 in
$2,949.00 - $3,280.70 Request the lead time here
2.500 in
9.340 in
TQS8 $6,045.40 - $6,721.20 Request the lead time here
8.000 in
26.650 in
$7,556.80 - $8,404.60 Request the lead time here
16.000 in
51.720 in
  • of 3
Hose Protection Sleeve - 1.102 in; Flat Width - 45 mm | 1.772 in;Polyester

900348

Price Range
$269.80 - $216.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.102 in
  • Flat Width
    1.772 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 3.543 in; Flat Width - 145 mm | 5.709 in;Polyester

900356

Price Range
$355.60 - $285.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.543 in
  • Flat Width
    5.709 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 2.244 in; Flat Width - 90 mm | 3.543 in;Polyester

900353

Price Range
$520.10 - $417.20

Stock Levels
4 In stock
Attributes
  • Inside Diameter
    2.244 in
  • Flat Width
    3.543 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.866 in; Flat Width - 35 mm | 1.378 in;Polyester

900346

Price Range
$214.00 - $171.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.866 in
  • Flat Width
    1.378 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.377 in; Flat Width - 130 mm | 5.118 in;PES;PA

900331

Price Range
$379.80 - $341.90

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    1.377 in
  • Flat Width
    5.118 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.220 in; Flat Width - 50 mm | 1.969 in;Polyester

900349

Price Range
$302.60 - $242.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.220 in
  • Flat Width
    1.969 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 4.331 in; Flat Width - 176 mm | 6.929 in;Polyester

900357

Price Range
$408.40 - $326.20

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    4.331 in
  • Flat Width
    6.929 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.968 in; Flat Width - 178 mm | 7.007 in;PES;PA

900334

Price Range
$551.90 - $496.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.968 in
  • Flat Width
    7.007 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 0.984 in; Flat Width - 40 mm | 1.575 in;Polyester

900347

Price Range
$237.10 - $189.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    1.575 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 2.756 in; Flat Width - 115 mm | 4.528 in;Polyester

900355

Price Range
$320.30 - $255.00

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    2.756 in
  • Flat Width
    4.528 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 0.984 in; Flat Width - 95 mm | 3.740 in;PES;PA

900329

Price Range
$275.30 - $247.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    3.740 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.496 in; Flat Width - 60 mm | 2.362 in;Polyester

900350

Price Range
$367.30 - $293.80

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    1.496 in
  • Flat Width
    2.362 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 4.921 in; Flat Width - 200 mm | 7.874 in;Polyester

900358

Price Range
$458.40 - $367.30

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    4.921 in
  • Flat Width
    7.874 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 1.771 in; Flat Width - 162 mm | 6.377 in;PES;PA

900333

Price Range
$473.00 - $425.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.771 in
  • Flat Width
    6.377 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.181 in; Flat Width - 115 mm | 4.527 in;PES;PA

900330

Price Range
$279.60 - $251.70

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    1.181 in
  • Flat Width
    4.527 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve Flat Width - 312.7 mm | 12.312 in PA

TQS3-1/2

Price Range
$3,551.00 - $3,194.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.500 in
  • Flat Width
    12.312 in
  • Roll Length
    150 ft
  • Colour
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 835 mm | 32.875 in PA

TQS10

Price Range
$4,915.00 - $4,423.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.000 in
  • Flat Width
    32.875 in
  • Roll Length
    75 ft
  • Colour
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 237.2 mm | 9.340 in PA

TQS2-1/2

Price Range
$3,280.70 - $2,949.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.500 in
  • Flat Width
    9.340 in
  • Roll Length
    150 ft
  • Colour
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 676.9 mm | 26.650 in PA

TQS8

Price Range
$6,721.20 - $6,045.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.000 in
  • Flat Width
    26.650 in
  • Roll Length
    150 ft
  • Colour
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 1313.7 mm | 51.720 in PA

TQS16

Price Range
$8,404.60 - $7,556.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.000 in
  • Flat Width
    51.720 in
  • Roll Length
    75 ft
  • Colour
    Black
  • Full Material
    1050 Ballistic Polyamide