Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$216.00 - $269.80 | Request the lead time here |
1.102 in
28 mm
|
1.772 in
45 mm
|
||
$285.00 - $355.60 | Request the lead time here |
3.543 in
90 mm
|
5.709 in
145 mm
|
||
$417.20 - $520.10 | 4 In stock |
2.244 in
57 mm
|
3.543 in
90 mm
|
||
$171.00 - $214.00 | Request the lead time here |
0.866 in
22 mm
|
1.378 in
35 mm
|
||
$341.90 - $379.80 | 7 In stock |
1.377 in
35 mm
|
5.118 in
130 mm
|
||
$242.20 - $302.60 | Request the lead time here |
1.220 in
31 mm
|
1.969 in
50 mm
|
||
$326.20 - $408.40 | 2 In stock |
4.331 in
110 mm
|
6.929 in
176 mm
|
||
$496.70 - $551.90 | Request the lead time here |
1.968 in
50 mm
|
7.007 in
178 mm
|
||
$189.80 - $237.10 | Request the lead time here |
0.984 in
25 mm
|
1.575 in
40 mm
|
||
$255.00 - $320.30 | 2 In stock |
2.756 in
70 mm
|
4.528 in
115 mm
|
||
$247.70 - $275.30 | Request the lead time here |
0.984 in
25 mm
|
3.740 in
95 mm
|
||
$293.80 - $367.30 | 1 In stock |
1.496 in
38 mm
|
2.362 in
60 mm
|
||
$367.30 - $458.40 | 2 In stock |
4.921 in
125 mm
|
7.874 in
200 mm
|
||
$425.70 - $473.00 | Request the lead time here |
1.771 in
45 mm
|
6.377 in
162 mm
|
||
$251.70 - $279.60 | 2 In stock |
1.181 in
30 mm
|
4.527 in
115 mm
|
||
$3,194.80 - $3,551.00 | Request the lead time here |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||
$4,423.40 - $4,915.00 | Request the lead time here |
10.000 in
254 mm
|
32.875 in
835 mm
|
||
$2,949.00 - $3,280.70 | Request the lead time here |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||
TQS8 | $6,045.40 - $6,721.20 | Request the lead time here |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
|
$7,556.80 - $8,404.60 | Request the lead time here |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue