Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$242.20 - $302.60 | Request the lead time here |
1.220 in
31 mm
|
1.969 in
50 mm
|
||
$425.70 - $473.00 | Request the lead time here |
1.771 in
45 mm
|
6.377 in
162 mm
|
||
$393.70 - $493.70 | 2 In stock |
1.969 in
50 mm
|
3.150 in
80 mm
|
||
$160.20 - $200.00 | Request the lead time here |
0.748 in
19 mm
|
1.181 in
30 mm
|
||
$171.00 - $214.00 | Request the lead time here |
0.866 in
22 mm
|
1.378 in
35 mm
|
||
$352.60 - $440.80 | Request the lead time here |
1.732 in
44 mm
|
2.756 in
70 mm
|
||
$417.20 - $520.10 | 4 In stock |
2.244 in
57 mm
|
3.543 in
90 mm
|
||
$341.90 - $379.80 | 7 In stock |
1.377 in
35 mm
|
5.118 in
130 mm
|
||
$399.90 - $444.30 | Request the lead time here |
1.574 in
40 mm
|
5.748 in
146 mm
|
||
$107.90 - $134.90 | 6 In stock |
0.472 in
12 mm
|
0.787 in
20 mm
|
||
$255.00 - $320.30 | 2 In stock |
2.756 in
70 mm
|
4.528 in
115 mm
|
||
$293.80 - $367.30 | 1 In stock |
1.496 in
38 mm
|
2.362 in
60 mm
|
||
$216.00 - $269.80 | Request the lead time here |
1.102 in
28 mm
|
1.772 in
45 mm
|
||
$129.80 - $162.50 | Request the lead time here |
0.591 in
15 mm
|
0.984 in
25 mm
|
||
$189.80 - $237.10 | Request the lead time here |
0.984 in
25 mm
|
1.575 in
40 mm
|
||
$285.00 - $355.60 | Request the lead time here |
3.543 in
90 mm
|
5.709 in
145 mm
|
||
$247.70 - $275.30 | Request the lead time here |
0.984 in
25 mm
|
3.740 in
95 mm
|
||
$216.60 - $240.60 | 1 In stock |
0.787 in
20 mm
|
3.149 in
80 mm
|
||
$251.70 - $279.60 | 2 In stock |
1.181 in
30 mm
|
4.527 in
115 mm
|
||
$449.50 - $564.10 | 6 In stock |
2.362 in
60 mm
|
3.937 in
100 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue