Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
QFG-16207 | $0.4311 - $0.5154 | Request the lead time here |
|
0.709 in
18.0 mm
|
|
|
$0.1988 - $0.2378 | Request the lead time here |
|
0.276 in
7.0 mm
|
|
||
$0.4409 - $2.5421 | 17466 In stock |
|
0.394 in
10.0 mm
|
|
||
$0.1847 - $1.0682 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
$0.4689 - $2.7053 | 15301 In stock |
|
0.276 in
7.0 mm
|
|
||
$0.1293 - $0.7466 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
$0.4637 - $0.5546 | 9877 In stock |
|
0.512 in
13.0 mm
|
|
||
$0.4944 - $2.8686 | 2020 In stock |
|
0.945 in
24.0 mm
|
|
||
$0.4641 - $2.682 | 11267 In stock |
|
0.276 in
7.0 mm
|
|
||
$0.132 - $0.765 | 7324 In stock |
|
0.394 in
10.0 mm
|
|
||
$0.7697 - $4.4543 | 16000 In stock |
|
0.866 in
22.0 mm
|
|
||
$0.4641 - $2.682 | 3088 In stock |
|
0.236 in
6.0 mm
|
|
||
$0.723 - $4.1978 | 15674 In stock |
|
0.63 in
16.0 mm
|
|
||
$0.1631 - $0.1806 | 3000 In stock |
|
0.236 in
6.0 mm
|
|
||
$0.1649 - $0.1826 | 4000 In stock |
|
0.236 in
6.0 mm
|
|
||
$0.3917 - $0.4902 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
||
$1.8742 - $2.3406 | Request the lead time here |
|
1.22 in
31.0 mm
|
|
||
$0.3084 - $0.3826 | Request the lead time here |
|
0.472 in
12.0 mm
|
|
||
$2.5704 - $3.228 | Request the lead time here |
|
1.614 in
41 mm
|
|
||
$1.8083 - $2.2596 | Request the lead time here |
|
1.22 in
31.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue