Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| 2020 In stock |
|
0.945 in
24.0 mm
|
|
|||
| $0.1458 - $0.3983 | 13593 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.7337 - $2.0181 | 5583 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.1479 - $0.4058 | 18516 In stock |
|
0.472 in
12.0 mm
|
|
||
| 16206 | $0.5891 - $1.6173 | 7992 In stock |
|
0.63 in
16.0 mm
|
|
|
| $0.828 - $2.2739 | 6576 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.1349 - $0.372 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.507 - $1.3952 | 10000 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.8256 - $2.2665 | 1992 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.5474 - $0.6549 | 9594 In stock |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
| $0.3027 - $0.3624 | 4000 In stock |
|
0.551 in
14.0 mm
|
|
||
| $0.7937 - $0.9491 | 3996 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
| $0.7937 - $0.9491 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.2222 - $0.2657 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.1164 - $0.1451 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1092 - $0.1368 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1553 - $0.1935 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0876 - $0.1092 | 1000 In stock |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1422 - $0.1781 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2592 - $0.3249 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm