Menu Search

Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.7668 - $0.917 3996 In stock
1.102 in
0.945 in
0.059 in
$0.094 - $0.1169 990 In stock
0.118 in
$0.1914 - $0.2387 Request the lead time here
0.315 in
$0.2826 - $0.3527 568 In stock
0.472 in
$0.1422 - $0.177 Request the lead time here
0.315 in
$0.163 - $0.2036 Request the lead time here
0.236 in
$0.15 - $0.1868 Request the lead time here
0.315 in
$0.1896 - $0.2372 Request the lead time here
0.315 in
$0.4633 - $0.5831 Request the lead time here
0.63 in
$0.0857 - $0.1073 Request the lead time here
0.118 in
$0.0846 - $0.1055 1000 In stock
0.118 in
  • of 8
Open Grommet -

QFG-16209

Price Range
$0.917 - $0.7668

Stock Levels
3996 In stock
Attributes
  • Compatible Hole Diameter
    1.102 in
  • Hole Diameter
    1.102 in
  • Inside Diameter
    0.945 in
  • Overall Diameter
    1.24 in
  • Colour
    Black
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 2 mm | 0.079 in

498067

Price Range
$0.1169 - $0.094

Stock Levels
990 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 4 mm | 0.157 in

498044

Price Range
$0.2387 - $0.1914

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 18 mm | 0.709 in ; Inside Diameter 12 mm | 0.472 in ; Overall Diameter 22 mm | 0.866 in ; Panel Thickness 3 mm | 0.118 in

498055

Price Range
$0.3527 - $0.2826

Stock Levels
568 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Overall Diameter
    0.866 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498040

Price Range
$0.177 - $0.1422

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1 mm | 0.039 in

498080

Price Range
$0.2036 - $0.163

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498086

Price Range
$0.1868 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 2 mm | 0.079 in

498093

Price Range
$0.2372 - $0.1896

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 4 mm | 0.157 in

498115

Price Range
$0.5831 - $0.4633

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1.5 mm | 0.059 in

498025

Price Range
$0.1073 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1 mm | 0.039 in

498024

Price Range
$0.1055 - $0.0846

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC